産業とアプリケーション
Impact
- 品番
- 0761451626
- カテゴリ
- Backplane Connectors
Impact 100 Ohm 6 Pair Vertical Backplane Header, Unguided, Dual Endwall, 16 Columns, 288 Circuits, Pin Length 4.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free
Physical Specifications
- circuitsLoaded
- 288
- circuitsMaximum
- 288.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 200
- firstMateLastBreak
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- materialMetal
- High Performance Alloy (HPA)
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 6.510/g
- numberOfColumns
- 16
- numberOfPairs
- 6
- numberOfRows
- 18.0
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.00mm
- pcTailLength
- 1.40mm
- pitchMatingInterface
- 1.90mm
- pitchTerminationInterface
- 1.90mm
- platingMinMating
- 0.762µm
- polarizedToPcb
- No
- stackable
- No
- temperatureRangeOperating
- -55° to +85°C
- terminationInterfaceStyle
- Through Hole - Compliant Pin
Electrical Specifications
- currentMaximumPerContact
- 0.75A
- dataRate
- 25.0 Gbps
- impedance
- 100Ω
- shielded
- No
- shieldType
- N/A
- voltageMaximum
- 30V AC (RMS)/DC
キーワード: 76145-1626, 0761451626
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863