産業とアプリケーション
C-Grid
- 品番
- 0741640006
- カテゴリ
- PCB Headers and Receptacles
C-Grid PCB Receptacle, 2.54mm Pitch, Through Hole, Dual Row, Right-Angle, Shrouded, High-Temperature, 6 Circuits, 0.38µm Gold (Au) Plating, with Pegs
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 6
- circuitsMaximum
- 6.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 50
- firstMateLastBreak
- No
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- mountingStyle
- Through Hole
- netWeight
- 2.314/g
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Tube
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.57mm
- pcTailLength
- 3.30mm
- pitchMatingInterface
- 2.54mm
- pitchTerminationInterface
- 2.54mm
- platingMinMating
- 0.381µm
- platingMinTermination
- 1.910µm
- polarizedToMatingPart
- No
- polarizedToPcb
- No
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 2.5A
- voltageMaximum
- 250V
キーワード: 74164-0006, 0741640006
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863