産業とアプリケーション
1.00mm Mezzanine (IEEE 1386)
- 品番
- 0717412001
- カテゴリ
- Board-to-Board Connectors
1.00mm Mezz (IEEE 1386) Plug, Surface Mount, Dual Row, Vertical Stacking, 84 Circuits, 6.30mm Unmated Height, with PCB Locator Pegs, with Robotic Placement Metal Cap, 0.76µm Gold (Au) Selective Plating, Embossed Tape on Reel
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 84
- circuitsMaximum
- 84.0
- colorResin
- Natural
- flammability
- 94V-0
- glowWireCapable
- No
- lockToMatingPart
- No
- matedHeight
- 13.00mm,8.00mm
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 1.700/g
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbLocator
- Yes
- pcbRetention
- No
- pcbThicknessRecommended
- 1.00mm
- pitchMatingInterface
- 1.00mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 1.905µm
- roboticPlacement
- Pick and Place Cap
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -55° to +85°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- voltageMaximum
- 100V
キーワード: 71741-2001, 0717412001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2024)6225-DC (07 Nov 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863