産業とアプリケーション
- 品番
- 0687840003
- カテゴリ
- I/O Cable Assemblies
Physical Specifications
- Cable Length
- 2.0m
- Circuits Loaded
- 4,5
- Circuits Maximum
- 4.0,5.0
- Color Resin
- Black
- Gender
- Male-Male
- Lock To Mating Part
- Yes
- Material Metal
- Copper Alloy
- Material Plating Mating
- Nickel
- Material Plating Termination
- Gold
- Material Resin
- PVC
- Packaging Type
- Bag
- Single Ended
- No
- Waterproof Dustproof
- No
- Wire Cable Type
- Round
- Wire Size Awg
- 28
Electrical Specifications
- Current Maximum Per Contact
- 1.8A,1.0A
- Impedance
- 90Ω
- Shielded
- Yes
- Shield Type
- Full Shield
- Voltage Maximum
- 30V AC
キーワード: 68784-0003, 0687840003
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863