産業とアプリケーション
CMC,CP Terminal
- 品番
- 0643231039
- カテゴリ
- Crimp Terminals
1.50mm CMC CP Female Terminal, Tin plated, for Tab Dimensions 1.50mm x 0.80mm, Wire Size > 1.0mm²- 2.0mm²
Physical Specifications
- gender
- Female
- materialMetal
- High Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.340/g
- packagingType
- Reel
- platingMinMating
- 1.524µm,3.048µm
- terminationInterfaceStyle
- Crimp or Compression
- terminalSize
- 1.5
- wireInsulationDiameter
- 2.10-2.80mm
- wireSizeAwg
- 14,16
- wireSizeMm
- >1.00-2.00
Electrical Specifications
- currentMaximumPerContact
- 12.0A
- voltageMaximum
- 14V DC
キーワード: 64323-1039, 0643231039
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863