産業とアプリケーション
Bulb Socket
- 品番
- 0355330206
- カテゴリ
- Sockets
PT Bulb Socket Single Housing Assembly, Type A, Unsealed, White
Physical Specifications
- circuitsLoaded
- 0
- circuitsMaximum
- 0.0
- colorResin
- White
- durabilityMatingCyclesMax
- 50
- entryAngle
- Vertical
- keyingToMatingPart
- No
- materialResin
- Nylon
- netWeight
- 5.200/g
- packagingType
- Bag
- pcbLocator
- No
- pcbRetention
- N/A
- pitchMatingInterface
- N/A
- temperatureRangeOperating
- -40° to +105°C
Electrical Specifications
- currentMaximumPerContact
- 7.0A
- voltageMaximum
- 300V AC (RMS)/DC
キーワード: 35533-0206, 0355330206
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863