行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5055780221 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 2 Circuits, Low-Halogen, Black | No | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 420.460/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780241 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 2 Circuits, Low-Halogen, Black | No | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 420.520/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.760µm | 0.760µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780261 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 2 Circuits, Low-Halogen, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 420.420/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
5055780271 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, Matte Tin Plating, Positive Lock, 2 Circuits, Low-Halogen, Black | No | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 419.420/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780321 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 3 Circuits, Low-Halogen, Black | No | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 505.590/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780341 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 3 Circuits, Low-Halogen, Black | No | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 505.680/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.760µm | 0.760µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780361 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 3 Circuits, Low-Halogen, Black | No | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 505.530/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780371 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, Matte Tin Plating, Positive Lock, 3 Circuits, Low-Halogen, Black | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 504.040/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
5055780421 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 4 Circuits, Low-Halogen, Black | No | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 581.930/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780441 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 4 Circuits, Low-Halogen, Black | No | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 582.050/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.760µm | 0.760µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780461 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 4 Circuits, Low-Halogen, Black | No | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 581.850/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780471 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, Matte Tin Plating, Positive Lock, 4 Circuits, Low-Halogen, Black | No | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 579.850/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780521 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 5 Circuits, Low-Halogen, Black | No | No | 5 | 5 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 678.950/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780541 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 5 Circuits, Low-Halogen, Black | No | No | 5 | 5 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 679.100/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.760µm | 0.760µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780561 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 5 Circuits, Low-Halogen, Black | No | 5 | 5 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 678.850/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
5055780571 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, Matte Tin Plating, Positive Lock, 5 Circuits, Low-Halogen, Black | No | 5 | 5 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 676.350/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
5055780621 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 6 Circuits, Low-Halogen, Black | No | No | 6 | 6 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 714.690/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780641 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 6 Circuits, Low-Halogen, Black | No | No | 6 | 6 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 714.870/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.760µm | 0.760µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780661 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 6 Circuits, Low-Halogen, Black | No | No | 6 | 6 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 714.570/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780671 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, Matte Tin Plating, Positive Lock, 6 Circuits, Low-Halogen, Black | No | 6 | 6 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 711.570/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
5055780721 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 7 Circuits, Low-Halogen, Black | No | No | 7 | 7 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 810.600/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780741 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 7 Circuits, Low-Halogen, Black | No | No | 7 | 7 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 810.810/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.760µm | 0.760µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
5055780761 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 7 Circuits, Low-Halogen, Black | No | 7 | 7 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 810.460/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
5055780771 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, Matte Tin Plating, Positive Lock, 7 Circuits, Low-Halogen, Black | No | 7 | 7 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 806.960/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
5055780821 | 2.00mm Pitch, Micro-Lock Plus PCB Header, Single Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 8 Circuits, Low-Halogen, Black | No | No | 8 | 8 | Black | 30 | No | 94V-0 | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 897.200/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 0.380µm | 0.380µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |