跳至主要内容
Apply Column Filters Clear Column Filters 导出电子表格
    筛选器
    All None
  • 应用
产品编号 Web Description
5050040812 SlimStack Board-to-Board Receptacle, 0.40mm Pitch, Battery Series, 0.75mm Mated Height, 2.50mm Mated Width, 8 Circuits, 6.0A 8 8 Black 10 No Yes 0.75mm 2.50mm Copper Alloy Gold Gold Liquid Crystal Polymer 10.820/mg 2 Vertical Embossed Tape on Reel No Yes 0.40mm 0.40mm 0.100µm 0.050µm No No 4p - 4s -40° to +85°C Surface Mount