行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2139020001 | Sentrality 11.00mm Screw Mount Pin, 43.00mm Engagement Length, Bag | No | No | 1 | 1 | 11.00mm | 200 | No | No | 43.00mm | Copper Alloy | Silver | Silver | 37.233/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Screw Mount |
2139020003 | Sentrality 11.00mm Screw Mount Pin, 15.50mm Engagement Length, Bag | No | No | 1 | 1 | 11.00mm | 200 | No | No | 15.50mm | Copper Alloy | Silver | Silver | 13.800/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Screw Mount |