行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190451000 | Self-Contained Power Connector for Solid Nonmetallic Sheathed Cable, 14-12 AWG, | 2 Circuits with Ground | 2 | 2 | Clear, Natural | 250 | 94-5VA | Yes | High Copper Alloy | Tin | Tin | Polycarbonate, Polyester | 26.380/g | 1 | Vertical | Bag | No | N/A | 10.10mm | 1.016µm | 1.016µm | Yes | -35° to +85°C | IDT or Pierce | 12, 14 | |
190453180 | Self-Contained Power Connector (SCPC) Safety Cap | No | 0 | 0 | Natural | None | 4.842/g | 1 | Bag |