跳至主要内容
Apply Column Filters Clear Column Filters 导出电子表格
    筛选器
    All None
  • 应用
产品编号 Web Description
1068030017 JTFLH Hard Clad Optical Fiber 600µm, Tefzel, 0.48NA, Low -OH (VIS-NIR), JTFLH6006301040 No 1040µm ± 30µm 630µm +5 / -10µm Hard-Clad 600µm ± 10µm Low -OH 10.1cm Tefzel Synthetic Fused Silica 1.597/g 0.48 Spool 100% for Strength 3.0cm -65° to +140°C 450nm - 2100nm (Low -OH) Silica Optical Fiber
1068030309 JTFLH Hard Clad Optical Fiber 1000µm, Tefzel, 0.48NA, Low -OH (VIS-NIR), JTFLH100010351400 No 1400µm ± 50µm 1035µm ± 15µm Hard-Clad 1000µm ± 15µm Low -OH 16.9cm Tefzel Synthetic Fused Silica 3.016/g 0.48 Spool 100% for Strength 5.0cm -65° to +140°C 450nm - 2100nm (Low -OH) Silica Optical Fiber