行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | ||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1042230501 | 0.80mm Pitch HSAutoLink Right-Angle Header, Surface Mount, 5 Circuit, Type A | No | No | 5 | 5 | Black | 25 | No | No | No | None | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 3.047/g | 1 | Right Angle | Tray | Yes | Yes | 1.60mm | 0.80mm | 0.80mm | 0.762µm | 3.810µm | Yes | Yes | No | No | -40° to +85°C | Surface Mount |