産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5051510200 | DuraClik TPA Wire-to-Board Receptacle Housing, 2 Circuits, Black | 2 | Black | Receptacle | No | No | Yes | Polyamide (PA) | 140.600/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510201 | DuraClik TPA Wire-to-Board Receptacle Housing, 2 Circuits, White | 2 | White | Receptacle | No | No | Yes | Polyamide (PA) | 139.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510300 | DuraClik TPA Wire-to-Board Receptacle Housing, 3 Circuits, Black | 3 | Black | Receptacle | No | No | Yes | Polyamide (PA) | 169.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510301 | DuraClik TPA Wire-to-Board Receptacle Housing, 3 Circuits, White | 3 | White | Receptacle | No | No | Yes | Polyamide (PA) | 185.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510400 | DuraClik TPA Wire-to-Board Receptacle Housing, 4 Circuits, Black | 4 | Black | Receptacle | No | No | Yes | Polyamide (PA) | 207.900/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510401 | DuraClik TPA Wire-to-Board Receptacle Housing, 4 Circuits, White | 4 | White | Receptacle | No | No | Yes | Polyamide (PA) | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | ||
| 5051510500 | DuraClik TPA Wire-to-Board Receptacle Housing, 5 Circuits, Black | 5 | Black | Receptacle | No | No | Yes | Polyamide (PA) | 242.200/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510501 | DuraClik TPA Wire-to-Board Receptacle Housing, 5 Circuits, White | 5 | White | Receptacle | No | No | Yes | Polyamide (PA) | 244.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510600 | DuraClik TPA Wire-to-Board Receptacle Housing, 6 Circuits, Black | 6 | Black | Receptacle | No | No | Yes | Polyamide (PA) | 272.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510601 | DuraClik TPA Wire-to-Board Receptacle Housing, 6 Circuits, White | 6 | White | Receptacle | No | No | Yes | Polyamide (PA) | 274.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510700 | DuraClik TPA Wire-to-Board Receptacle Housing, 7 Circuits, Black | 7 | Black | Receptacle | No | No | Yes | Polyamide (PA) | 302.700/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510701 | DuraClik TPA Wire-to-Board Receptacle Housing, 7 Circuits, White | 7 | White | Receptacle | No | No | Yes | Polyamide (PA) | 305.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510800 | DuraClik TPA Wire-to-Board Receptacle Housing, 8 Circuits, Black | 8 | Black | Receptacle | No | No | Yes | Polyamide (PA) | 369.100/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510801 | DuraClik TPA Wire-to-Board Receptacle Housing, 8 Circuits, White | 8 | White | Receptacle | No | No | Yes | Polyamide (PA) | 334.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510900 | DuraClik TPA Wire-to-Board Receptacle Housing, 9 Circuits, Black | 9 | Black | Receptacle | No | No | Yes | Polyamide (PA) | 363.400/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051510901 | DuraClik TPA Wire-to-Board Receptacle Housing, 9 Circuits, White | 9 | White | Receptacle | No | No | Yes | Polyamide (PA) | 359.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051511000 | DuraClik TPA Wire-to-Board Receptacle Housing, 10 Circuits, Black | 10 | Black | Receptacle | No | No | Yes | Polyamide (PA) | 394.900/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051511001 | DuraClik TPA Wire-to-Board Receptacle Housing, 10 Circuits, White | 10 | White | Receptacle | No | No | Yes | Polyamide (PA) | 418.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051511100 | DuraClik TPA Wire-to-Board Receptacle Housing, 11 Circuits, Black | 11 | Black | Receptacle | No | No | Yes | Polyamide (PA) | 425.800/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051511101 | DuraClik TPA Wire-to-Board Receptacle Housing, 11 Circuits, White | 11 | White | Receptacle | No | No | Yes | Polyamide (PA) | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | ||
| 5051511200 | DuraClik TPA Wire-to-Board Receptacle Housing, 12 Circuits, Black | 12 | Black | Receptacle | No | No | Yes | Polyamide (PA) | 455.600/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051511201 | DuraClik TPA Wire-to-Board Receptacle Housing, 12 Circuits, White | 12 | White | Receptacle | No | No | Yes | Polyamide (PA) | 458.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051511300 | DuraClik TPA Wire-to-Board Receptacle Housing, 13 Circuits, Black | 13 | Black | Receptacle | No | No | Yes | Polyamide (PA) | 486.100/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051511301 | DuraClik TPA Wire-to-Board Receptacle Housing, 13 Circuits, White | 13 | White | Receptacle | No | No | Yes | Polyamide (PA) | 476.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C | |
| 5051511400 | DuraClik TPA Wire-to-Board Receptacle Housing, 14 Circuits, Black | 14 | Black | Receptacle | No | No | Yes | Polyamide (PA) | 516.000/mg | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +125°C |