産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5016461000 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 10 Circuits, Natural | 10 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 5016461200 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 12 Circuits, Natural | 12 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 5016461201 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 12 Circuits, Black | No | 12 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |
| 5016461202 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 12 Circuits, Red | No | 12 | Red | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |
| 5016461400 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 14 Circuits, Natural | 14 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 5016461401 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 14 Circuits, Black | No | 14 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |
| 5016461402 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 14 Circuits, Red | No | 14 | Red | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |
| 5016461404 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 14 Circuits, Blue | No | 14 | Blue | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |
| 5016461600 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 16 Circuits, Natural | 16 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 5016461601 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 16 Circuits, Black | No | 16 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |
| 5016461602 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 16 Circuits, Red | No | 16 | Red | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |
| 5016461800 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 18 Circuits, Natural | 18 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 5016461801 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 18 Circuits, Black | 18 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 5016461802 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 18 Circuits, Red | 18 | Red | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 5016461804 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 18 Circuits, Blue | 18 | Blue | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 5016462000 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 20 Circuits, Natural | 20 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 5016462001 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 20 Circuits, Black | 20 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 5016462002 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 20 Circuits, Red | No | 20 | Red | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |
| 5016462004 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 20 Circuits, Blue | No | 20 | Blue | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |
| 5016462200 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 22 Circuits, Natural | 22 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 5016462201 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 22 Circuits, Black | No | 22 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |
| 5016462202 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 22 Circuits, Red | No | 22 | Red | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |
| 5016462204 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 22 Circuits, Blue | No | 22 | Blue | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |
| 5016462400 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 24 Circuits, Natural | 24 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C | |
| 5016462401 | 2.00mm Pitch, iGrid Receptacle Crimp Housing, Dual Row, Positive Lock, 24 Circuits, Black | 24 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 2 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +105°C |