産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 464361003 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 24 Signal Circuits, 6 Power Circuits | No | 30 | 30 | Black | 200 | 94V-0 | No | Side, Yes | No | No | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 23.299/g | 1 | Right Angle | Tray | No | No | 1.58mm | 2.54mm, 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 6p - 24s | No | -40° to +105°C | Through Hole | ||
| 464361444 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 24 Signal Circuits | No | 24 | 24 | Black | 200 | 94V-0 | No | Side, Yes | No | No | 10.00mm | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 8.571/g | 3 | Right Angle | Tray | 2.84mm | Yes | Yes | 1.58mm | 2.54mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 24s | No | -40° to +105°C | Through Hole |
| 464363113 | EXTreme Ten60Power Right-Angle Receptacle with Top Guides, 4 DC Power Circuits, 25 Signal Circuits, 3 AC Power Circuits | No | 32 | 32 | Black | 200 | 94V-0 | No | Top, Yes | No | No | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 24.587/g | 1 | Right Angle | Tray | No | No | 1.58mm | 2.00mm, 5.50mm, 7.50mm | 0.762µm | 2.540µm | Yes | Yes | 3p - 25s - 4p | No | -40° to +105°C | Through Hole | ||
| 464363127 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 10 Signal Circuits, Press Fit Tail | 10 | 10 | Black | 200 | 94V-0 | No | Side, Yes | No | No | 10.00mm | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 4.972/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 10s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464363128 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 15 Signal Circuits, Press Fit Tail | 15 | 15 | Black | 200 | 94V-0 | No | Side, Yes | No | No | 10.00mm | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 5.714/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 15s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464363129 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 20 Signal Circuits, Press Fit Tail | 20 | 20 | Black | 200 | 94V-0 | No | Side, Yes | No | No | 10.00mm | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 6.459/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 20s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464363130 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 25 Signal Circuits, Press Fit Tail | 25 | 25 | Black | 200 | 94V-0 | No | Side, Yes | No | No | 10.00mm | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 7.198/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 25s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464363131 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 30 Signal Circuits, Press Fit Tail | 30 | 30 | Black | 200 | 94V-0 | No | Side, Yes | No | No | 10.00mm | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 7.839/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 30s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464363132 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 35 Signal Circuits, Press Fit Tail | 35 | 35 | Black | 200 | 94V-0 | No | Side, Yes | No | No | 10.00mm | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 8.683/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 35s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464363133 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 40 Signal Circuits, Press Fit Tail | 40 | 40 | Black | 200 | 94V-0 | No | Side, Yes | No | No | 10.00mm | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 9.425/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 40s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369201 | EXTreme Ten60Power Right-Angle Receptacle without Guides, 1 DC Power Circuit, Press Fit Tail | 1 | 1 | Black | 200 | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 3.419/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 1p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369202 | EXTreme Ten60Power Right-Angle Receptacle without Guides, 2 DC Power Circuit, Press Fit Tail | 2 | 2 | Black | 200 | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 6.242/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369203 | EXTreme Ten60Power Right-Angle Receptacle without Guides, 3 DC Power Circuits, Press Fit Tail | 3 | 3 | Black | 200 | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 9.042/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 3p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369204 | EXTreme Ten60Power Right-Angle Receptacle without Guides, 4 DC Power Circuits, Press Fit Tail | 4 | 4 | Black | 200 | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 11.851/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369205 | EXTreme Ten60Power Right-Angle Receptacle without Guides, 5 DC Power Circuits, Press Fit Tail | 5 | 5 | Black | 200 | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 14.678/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 5p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369206 | EXTreme Ten60Power Right-Angle Receptacle without Guides, 6 DC Power Circuits, Press Fit Tail | 6 | 6 | Black | 200 | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 17.425/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 6p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369207 | EXTreme Ten60Power Right-Angle Receptacle without Guides, 7 DC Power Circuits, Press Fit Tail | 7 | 7 | Black | 200 | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 20.226/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 7p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369208 | EXTreme Ten60Power Right-Angle Receptacle without Guides, 8 DC Power Circuits, Press Fit Tail | 8 | 8 | Black | 200 | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 23.028/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 8p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369209 | EXTreme Ten60Power Right-Angle Receptacle without Guides, 9 DC Power Circuits, Press Fit Tail | 9 | 9 | Black | 200 | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 25.829/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 9p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369210 | EXTreme Ten60Power Right-Angle Receptacle without Guides, 10 DC Power Circuits, Press Fit Tail | 10 | 10 | Black | 200 | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 28.630/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 10p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369301 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 1 DC Power Circuit, Press Fit Tail | 1 | 1 | Black | 200 | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 5.966/g | 1 | Right Angle | Tray | 3.28mm | Yes | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 1p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369302 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 2 DC Power Circuit, Press Fit Tail | 2 | 2 | Black | 200 | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 8.789/g | 1 | Right Angle | Tray | 3.28mm | Yes | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369303 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 3 DC Power Circuits, Press Fit Tail | 3 | 3 | Black | 200 | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 11.589/g | 1 | Right Angle | Tray | 3.28mm | Yes | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 3p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369304 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 4 DC Power Circuits, Press Fit Tail | 4 | 4 | Black | 200 | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 14.398/g | 1 | Right Angle | Tray | 3.28mm | Yes | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 464369305 | EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 5 DC Power Circuits, Press Fit Tail | 5 | 5 | Black | 200 | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 17.225/g | 1 | Right Angle | Tray | 3.28mm | Yes | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 5p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |