産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300130060 | Mini-Change A-Size Receptacle, 2 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 0.305m (1.0') Length | External Thread | Female | Single | 0.305m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 22.000/g | Straight | Front | 2 | -20° to +105°C | UL 1015 | 16 | |
| 1300130067 | Mini-Change A-Size Receptacle, 2 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG, 1.83m (6.0') Length | No | External Thread | Female | Single | 1.83m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | Straight | N/A | 2 | -20° to +105°C | UL 1015 | 16 | |
| 1300130074 | Mini-Change A-Size Receptacle, 2 Poles, 1/2\ - 14 NPT Threads, Female (90°) to 16 AWG Leads, 0.305m (1.0') Length | No | External Thread | Female | Single | 0.305m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 99.830/g | 90° Angle | N/A | 2 | -20° to +105°C | UL 1015 | 16 |
| 1300130076 | Mini-Change A-Size Receptacle, 2 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 16 AWG Leads, 0.305m (1.0') Length | External Thread | Male | Single | 0.305m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 125.000/g | Straight | Front | 2 | -20° to +105°C | UL 1015 | 16 | |
| 1300130084 | Mini-Change A-Size Receptacle with Leads, 1/2\ - 14 NPT Threads, Male (Straight) 2 Poles, 1.83m (6.0') Length | External Thread | Male | Single | 1.83m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | Straight | N/A | 2 | -20° to +105°C | UL 1015 | 16 | ||
| 1300130090 | Mini-Change A-Size Receptacle, 2 Poles, 1/2\ - 14 NPT Threads, Male (90°) to 16 AWG Leads, 0.305m (1.0') Length | External Thread | Male | Single | 0.305m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 95.254/g | 90° Angle | Front | 2 | -20° to +105°C | UL 1015 | 16 | |
| 1300130093 | Mini-Change A-Size Receptacle, 2 Poles, Female (Straight) to 16 AWG Leads, 0.305m (1.0') Length with Mounting Flange | External Thread | Female | Single | 0.305m | Gray Annodized Aluminum | N/A | Straight | Front | 2 | -20° to +105°C | E152210 | 16 | ||
| 1300130099 | Mini-Change A-Size Receptacle, 2 Poles, Male (Straight) to 16 AWG Leads, 0.305m (1.0') Length with Mounting Flange | External Thread | Male | Single | 0.305m | Gray Annodized Aluminum | N/A | 27.490/g | Straight | Front | 2 | -20° to +105°C | E152210 | 16 | |
| 1300130103 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 0.305m (1.0') Length | Internal Thread | Female | Single | 0.305m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 52.819/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 16 | |
| 1300130110 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 0.5m (1.64') Length | Internal Thread | Female | Single | 0.50m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 87.250/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 16 | |
| 1300130111 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 1.0m (3.28') Length | Internal Thread | Female | Single | 1.0m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 116.420/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 16 | |
| 1300130112 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 2.0m (6.56') Length | Internal Thread | Female | Single | 2.0m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 113.200/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 16 | |
| 1300130113 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 3.0m (9.84') Length | No | Internal Thread | Female | Single | 3.0m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 238.400/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 16 |
| 1300130114 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 4.0m (13.12') Length | No | Internal Thread | Female | Single | 4.0m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 300.350/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 16 |
| 1300130115 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 5.0m (16.40') Length | No | Internal Thread | Female | Single | 5.0m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 522.000/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 16 |
| 1300130135 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 0.305m (1.0') Length | External Thread | Female | Single | 0.305m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 154.000/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 16 | |
| 1300130148 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG, 1.83m (6.0') Length | External Thread | Female | Single | 1.83m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 134.263/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 16 | |
| 1300130149 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ NPT Threads, Female (Straight) to 16 AWG Leads, 1.83m (6.0') Length | External Thread | Female | Single | 1.83m | PVC | 1/2" NPT | 1.000/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 16 | |
| 1300130184 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Female (90°) to 16 AWG Leads, Length 0.305m (12.00\) | No | External Thread | Female | Single | 0.305m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 100.697/g | 90° Angle | Front | 3 | -20° to +105°C | UL 1015 | 16 |
| 1300130193 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\- 14 NPT Threads, Male (Straight) to 18 AWG Leads, 0.305m (1.0') Length | External Thread | Male | Single | 0.305m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 38.680/g | Straight | Front | 3 | -20° to +80°C | UL 1061 | 18 | |
| 1300130201 | Mini-Change A-Size Receptacle with Leads, 1/2\ - 14 NPT Threads, Male (Straight) to Leads, 3 Poles, 0.20m (7.87\) Length | External Thread | Male | Single | 0.20m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | Straight | N/A | 3 | -20° to +105°C | N/A | 16 | ||
| 1300130202 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Zinc Die-Cast, Male (Straight) to 16 AWG Leads, 0.305m (1.0') Length | External Thread | Male | Single | 0.305m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 49.441/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 16 | |
| 1300130203 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Passivated Stainless Steel, Male (Straight) to 16 AWG Leads, 0.305 (1.0') Length | No | External Thread | Male | Single | 0.305m | Stainless Steel | 1/2" - 14 NPT | 56.699/g | Straight | Front | 3 | -20° to +90°C | UL 1015 | 16 |
| 1300130211 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Zinc Die-Cast, Male (Straight) to 16 AWG Leads, 0.91m (3.0') Length | No | External Thread | Male | Single | 0.91m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 84.368/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 16 |
| 1300130215 | Mini-Change A-Size Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Zinc Die-Cast, Male (Straight) to 16 AWG Leads, 1.83m (6.0') Length | External Thread | Male | Single | 1.83m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 99.000/g | Straight | Front | 3 | -20° to +105°C | UL 1015 | 16 |