行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2283691112 | Pre-Crimped Lead Micro-Fit+ PCIe CEM5 Signal Female-to-Micro-Fit+ PCIe CEM5 Signal Female, 1.00µm Tin (Sn) Plating, 150.00mm Length, 28 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 1.472/g | Bag | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1061 | 28 |
2283691114 | Pre-Crimped Lead Micro-Fit+ PCIe CEM5 Signal Female-to-Micro-Fit+ PCIe CEM5 Signal Female, 1.00µm Tin (Sn) Plating, 300.00mm Length, 28 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 1.704/g | Bag | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1061 | 28 |
2283691115 | Pre-Crimped Lead Micro-Fit+ PCIe CEM5 Signal Female-to-Micro-Fit+ PCIe CEM5 Signal Female, 1.00µm Tin (Sn) Plating, 450.00mm Length, 28 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 1.937/g | Bag | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1061 | 28 |