産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 917800001 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 3 Circuits, Position Keys A & D Removed, Polarizing Rib Between 1 & 2 | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 0.798/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
| 917800003 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 3 Circuits, Position Keys A & D Removed, Polarizing Rib Between 2 & 3 | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.373/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917800009 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 3 Circuits, Position Keys A, C & D Removed, Polarizing Rib Between 1 & 2, Blue Color Stripe | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.373/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917800012 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 3 Circuits, Position Keys A & D Removed, Polarizing Rib Between 2 & 3, Black Color Stripe | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 0.760/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917800014 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 3 Circuits, Position Keys A & D Removed, Polarizing Rib Between 1 & 2, Red Color Stripe | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 0.781/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917800501 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 4 Circuits, Position Keys A & E Removed, Polarizing Rib Between 1 & 2 | 4 | 4 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.070/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
| 917800502 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 4 Circuits, Position Keys A & E Removed | No | 4 | 4 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.020/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917800503 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 3 Circuits, Position Keys A, B & E Removed, Red Color Stripe | No | 4 | 4 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 0.980/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917800504 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 4 Circuits, Position Keys A, D & E Removed, Black Color Stripe | No | 4 | 4 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.450/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917800515 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 4 Circuits, Position Keys A & E Removed, Polarizing Rib Between 1 & 2, Black Color Stripe | No | 4 | 4 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.015/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917801001 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 5 Circuits, Position Keys A & F Removed, Polarizing Rib Between 2 & 3 | No | 5 | 5 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.727/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917801002 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 5 Circuits, Position Keys A & F Removed, Polarizing Rib Between 1 & 2 | No | 5 | 5 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.727/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917801005 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 5 Circuits, Position Keys A & F Removed, Polarizing Rib Between 3 & 4, Red Color Stripe | No | 5 | 5 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.195/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917801023 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 5 Circuits, Position Keys A & F Removed, Polarizing Rib Between 2 & 3, Black Color Stripe | No | 5 | 5 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.226/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917801501 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 6 Circuits, Position Keys A & G Removed, Polarizing Rib Between 2 & 3 | 6 | 6 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.408/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
| 917801502 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 6 Circuits, Position Keys A & G Removed, Polarizing Rib Between 5 & 6 | No | 6 | 6 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 3.005/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917801503 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 6 Circuits, Position Keys A & G Removed, Polarizing Rib Between 2 & 3, Black Color Stripe | No | 6 | 6 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.408/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917801505 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 6 Circuits, Position Keys A & G Removed, Polarizing Rib Between 1 & 2 | No | 6 | 6 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.455/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917801506 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 6 Circuits, Position Keys A & G Removed, Polarizing Rib Between 4 & 5 | No | 6 | 6 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 2.005/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917801507 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 6 Circuits, Position Keys A & G Removed | No | 6 | 6 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 3.005/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917802001 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 7 Circuits, Position Keys A & H Removed, Polarizing Rib Between 1 & 2 and 5 & 6 | No | 7 | 7 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 2.283/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917802003 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 7 Circuits, Position Keys A & H Removed, Polarizing Rib Between 2 & 3, Black Color Stripe | No | 7 | 7 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 2.283/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917802004 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 7 Circuits, Position Keys A & H Removed, Polarizing Rib Between 5 & 6 | No | 7 | 7 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 2.283/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917802010 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 7 Circuits, Position Keys A & H Removed, Polarizing Rib Between 2 & 3, Voided Circuits 2, 4, & 6, Blue Color Stripe | No | 7 | 7 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.418/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917802501 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, with Side Latches, Female, 8 Circuits, Position Keys A & I Removed, Polarizing Ribs Between 1 & 2 and 6 & 7 | 8 | 8 | Natural (White) | 10 | Female | Yes | Yes | Copper Alloy | Tin | Tin | Nylon | 1.928/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |