産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 917160001 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 3 Circuits, All Position Keys | 3 | 3 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 0.731/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
| 917160023 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 3 Circuits, Position Keys B & D Removed, Voided Circuit 2 | 3 | 3 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 0.655/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
| 917160042 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 3 Circuits, All Position Keys, Voided Circuit 1 | 3 | 3 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 0.654/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
| 917160043 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 3 Circuits, Position Key C Removed, Voided Circuit 1 | No | 3 | 3 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 0.872/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917160501 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 4 Circuits, All Position Keys | 4 | 4 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.100/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
| 917160502 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 4 Circuits, Position Key D Removed | No | 4 | 4 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.100/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917160503 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 4 Circuits, Position Keys A & D Removed | No | 4 | 4 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.100/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917160506 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 4 Circuits, All Position Keys, Polarizing Rib Between Circuits 2 & 3 | No | 4 | 4 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 0.926/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917160530 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 4 Circuits, Position Keys B & C Removed | 4 | 4 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.100/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
| 917160543 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 4 Circuits, All Position Keys, Polarizing Rib Between Circuits 3 & 4, Red Color Stripe | No | 4 | 4 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 0.965/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917160549 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 4 Circuits, Position Keys A, C & E Removed | No | 4 | 4 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 0.926/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917160550 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 4 Circuits, All Position Keys, Polarizing Rib Between Circuits 1 & 2 | No | 4 | 4 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 0.926/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917160554 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 4 Circuits, Position Keys A, B & D Removed | No | 4 | 4 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.100/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917160555 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 4 Circuits, Position Keys A, C & E Removed, Black Color Stripe | No | 4 | 4 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.100/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917161001 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 5 Circuits, All Position Keys | 5 | 5 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.325/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
| 917161003 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 5 Circuits, All Position Keys, Polarizing Rib Between Circuits 4 & 5 | 5 | 5 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.325/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
| 917161004 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 5 Circuits, Position Keys C & D Removed | No | 5 | 5 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.325/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917161007 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 5 Circuits, Position Keys A, B, E & F Removed | No | 5 | 5 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.325/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917161008 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 5 Circuits, All Position Keys, Polarizing Rib Between Circuits 2 & 3 | No | 5 | 5 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.325/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917161009 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 5 Circuits, All Position Keys, Voided Circuits 2, 3 & 4 | No | 5 | 5 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.094/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917161010 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 5 Circuits, Position Key C Removed, Voided Circuit 2 | No | 5 | 5 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.248/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917161011 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 5 Circuits, Position Key D Removed, Voided Circuit 2 | No | 5 | 5 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.248/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917161012 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 5 Circuits, Position Key B Removed, Voided Circuit 2 | No | 5 | 5 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.248/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917161013 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 5 Circuits, Position Key A Removed, Voided Circuit 2 | No | 5 | 5 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.248/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |
| 917161014 | 2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Direct/Indirect, Female, 5 Circuits, Position Keys B, C, D & E Removed | No | 5 | 5 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.325/g | 1 | Tray | No | 2.50mm | 2.50mm | 1.016µm | 1.016µm | No | No | -20° to +120°C | IDT or Pierce | 22, 24 |