産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 901420006 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 6 Circuits, Black | 6 | Black | Receptacle | No | No | Yes | PPO | 0.420/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420008 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 8 Circuits, Black | 8 | Black | Receptacle | No | No | Yes | PPO | 0.554/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420010 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 10 Circuits, Black | 10 | Black | Receptacle | No | No | Yes | PPO | 0.700/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420012 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 12 Circuits, Black | 12 | Black | Receptacle | No | No | Yes | PPO | 0.838/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420014 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 14 Circuits, Black | 14 | Black | Receptacle | No | No | Yes | PPO | 0.972/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420016 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 16 Circuits, Black | 16 | Black | Receptacle | No | No | Yes | PPO | 1.120/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420018 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 18 Circuits, Black | 18 | Black | Receptacle | No | No | Yes | PPO | 1.280/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420020 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 20 Circuits, Black | 20 | Black | Receptacle | No | No | Yes | PPO | 1.280/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420022 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 22 Circuits, Black | 22 | Black | Receptacle | No | No | Yes | PPO | 1.509/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420026 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 26 Circuits, Black | 26 | Black | Receptacle | No | No | Yes | PPO | 1.777/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420028 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 28 Circuits, Black | 28 | Black | Receptacle | No | No | Yes | PPO | 1.911/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420030 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 30 Circuits, Black | 30 | Black | Receptacle | No | No | Yes | PPO | 2.000/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420032 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 32 Circuits, Black | 32 | Black | Receptacle | No | No | Yes | PPO | 2.179/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420034 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 34 Circuits, Black | 34 | Black | Receptacle | No | No | Yes | PPO | 2.313/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420036 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 36 Circuits, Black | 36 | Black | Receptacle | No | No | Yes | PPO | 2.448/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420038 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 38 Circuits, Black | 38 | Black | Receptacle | No | No | Yes | PPO | 2.582/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420040 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 40 Circuits, Black | 40 | Black | Receptacle | No | No | Yes | PPO | 2.700/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420044 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 44 Circuits, Black | 44 | Black | Receptacle | No | No | Yes | PPO | 2.984/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C | |
| 901420050 | 2.54mm Pitch C-Grid III Crimp Housing Dual Row, 50 Circuits, Black | 50 | Black | Receptacle | No | No | Yes | PPO | 3.387/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 0 | No | -55° to +105°C |