産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 874390200 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 2 Circuits, Natural | 2 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 36.150/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C | |
| 874390300 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 3 Circuits, Natural | 3 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 49.260/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C | |
| 874390400 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 4 Circuits, Natural | 4 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 62.310/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C | |
| 874390500 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 5 Circuits, Natural | 5 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 75.310/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C | |
| 874390600 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 6 Circuits, Natural | 6 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 88.470/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C | |
| 874390700 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 7 Circuits, Natural | 7 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 100.550/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C | |
| 874390800 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 8 Circuits, Natural | 8 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 114.000/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C | |
| 874390900 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 9 Circuits, Natural | 9 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 127.450/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C | |
| 874391000 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 10 Circuits, Natural | 10 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 140.900/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C | |
| 874391100 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 11 Circuits, Natural | 11 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 154.350/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C | |
| 874391200 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 12 Circuits, Natural | 12 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 167.800/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C | |
| 874391300 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 13 Circuits, Natural | 13 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 181.250/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C | |
| 874391400 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 14 Circuits, Natural | 14 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 194.700/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C | |
| 874391500 | 1.50mm Pitch, Pico-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 15 Circuits, Natural | 15 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 208.150/mg | 1 | Bag | No | 1.50mm | Yes | No | -55° to +105°C |