産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 15291024 | 2.54mm Pitch C-Grid Shunt Terminal Housings, 0.381µm Gold (Au), 2 Circuits, with Open End | 2 | 2 | Black | 94V-0 | No | Phosphor Bronze | Polyester | 0.162/g | 1 | Bag | -40° to +105°C | |
| 15291025 | 2.54mm Pitch C-Grid Shunt Terminal Housings, 0.381µm Gold (Au), 2 Circuits, with Pin Stop | 2 | 2 | Black | 94V-0 | No | Phosphor Bronze | Polyester | 0.164/g | 1 | Bag | -40° to +105°C | |
| 15291026 | 2.54mm Pitch C-Grid Shunt Terminal Housings, 0.762µm Gold (Au), 2 Circuits, with Open End | 2 | 2 | Black | 94V-0 | No | Phosphor Bronze | Polyester | 0.166/g | 1 | Bag | -40° to +105°C | |
| 15291027 | 2.54mm Pitch C-Grid Shunt Terminal Housings, 0.762µm Gold (Au), 2 Circuits, with Pin Stop | 2 | 2 | Black | 94V-0 | No | Phosphor Bronze | Polyester | 0.164/g | 1 | Bag | -40° to +105°C | |
| 15381024 | 2.54mm Pitch C-Grid Shunt Terminal Housings, Overall Tin (Sn), 2 Circuits, with Open End | 2 | 2 | Black | 94V-0 | No | Phosphor Bronze | Polyester | 0.164/g | 1 | Bag | -40° to +105°C | |
| 15381026 | 2.54mm Pitch C-Grid Shunt Terminal Housings, Overall Tin (Sn), 2 Circuits, with Pin Stop | 2 | 2 | Black | 94V-0 | No | Phosphor Bronze | Polyester | 0.164/g | 1 | Bag | -40° to +105°C |