産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 734140070 | MMCX Jack, Right-Angle, PCB Receptacle, Surface Mount, Brass Body, Gold (Au) Plated, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | Right Angle | Embossed Tape on Reel | No | N/A | Surface Mount | N/A | No | N/A | |
| 734140080 | MMCX Jack, Straight, Switch, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 0.478/g | Straight | Embossed Tape on Reel | No | N/A | Through Hole | 1.00mm | No | N/A |
| 734140081 | MMCX Jack, Straight, Switch, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 0.478/g | Straight | Embossed Tape on Reel | No | N/A | Through Hole | 1.00mm | No | N/A |
| 734140100 | MMCX Jack, Straight, PCB Receptacle, End Launch, Brass Body, Gold (Au) Plated, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 0.457/g | Straight | Embossed Tape on Reel | No | N/A | Edge Mount | N/A | No | N/A |
| 734140101 | MMCX Jack, Straight, PCB Receptacle, End Launch, Brass Body, Gold (Au) Plated, Bag, 50 Ohms | No | N/A | Jack | N/A | 0.457/g | Straight | Bag | No | N/A | Edge Mount | N/A | No | N/A |
| 734140120 | MMCX Jack, Right-Angle, PCB Receptacle, Surface Mount, Switch, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 0.687/g | Right Angle | Embossed Tape on Reel | No | N/A | Surface Mount | N/A | No | N/A |
| 734140122 | MMCX Jack, Right-Angle, PCB Receptacle, Surface Mount, Switch, Bag, 50 Ohms | No | N/A | Jack | N/A | 0.687/g | Right Angle | Bag | No | N/A | Surface Mount | N/A | No | N/A |
| 734140170 | MMCX Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, 3.02mm Leg Length, Tray, 50 Ohms | No | N/A | Jack | N/A | 0.255/g | Straight | Tray | No | N/A | Through Hole | 3.00mm | No | N/A |
| 734140190 | MMCX Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, 2.14mm Leg Length, Tray, 50 Ohms | No | N/A | Jack | N/A | 0.446/g | Right Angle | Tray | No | N/A | Through Hole | 2.13mm | No | N/A |
| 734140210 | MMCX Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, 1.00mm Leg Length, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 0.435/g | Right Angle | Embossed Tape on Reel | No | N/A | Through Hole | 0.86mm | No | N/A |
| 734140250 | MMCX Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, 4.00mm Leg Length, Tray, 50 Ohms | No | N/A | Jack | N/A | Right Angle | Tray | No | N/A | Through Hole | 3.94mm | No | N/A | |
| 734140290 | MMCX Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, 2.00mm Leg Length, Tray, 50 Ohms | No | N/A | Jack | N/A | 0.250/g | Straight | Tray | No | N/A | Through Hole | 1.68mm | No | N/A |
| 734140291 | MMCX Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, 2.00mm Leg Length, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 0.250/g | Straight | Embossed Tape on Reel | No | N/A | Through Hole | 1.68mm | No | N/A |
| 734140310 | MMCX Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, 1.40mm Leg Length, Tape and Reel, 50 Ohms | No | N/A | Jack | N/A | 0.438/g | Right Angle | Embossed Tape on Reel | No | N/A | Through Hole | 1.20mm | No | N/A |
| 734140350 | MMCX Plug, Right-Angle, Crimp, 1.37mm Cable, Brass Body, Gold (Au) Plated, Bag, 50 Ohms | No | Crimp | Plug | N/A | 0.569/g | Right Angle | Bag | No | N/A | N/A | No | 1.37mm Coaxial | |
| 734140351 | MMCX Plug, Right-Angle, Crimp, 1.37mm Cable, Brass Body, Gold (Au) Plated, Bag, 50 Ohms | No | Crimp | Plug | N/A | 0.569/g | Right Angle | Bag | No | N/A | N/A | No | 1.37mm Coaxial | |
| 734140390 | MMCX Jack, Right Angle, 1.37mm Cable, IP67, Tray, 50 Ohms | No | Solder | Jack | N/A | 0.555/g | Right Angle | Tray | No | N/A | N/A | No | 1.37mm Coaxial max. | |
| 734140391 | MMCX Jack, Right Angle, 1.37mm Cable, IP67, Small Tray, 50 Ohms | No | Solder | Jack | N/A | 0.555/g | Right Angle | Tray | No | N/A | N/A | No | 1.37mm Coaxial max. | |
| 734140410 | MMCX Jack, Straight, 1.37mm Cable, IP67, Tray, 50 Ohms | No | Solder | Jack | N/A | 0.377/g | Straight | Tray | No | N/A | N/A | No | 1.37mm Coaxial max. | |
| 734140411 | MMCX Jack, Straight, 1.37mm Cable, IP67, Small Tray, 50 Ohms | No | Solder | Jack | N/A | 0.377/g | Straight | Tray | No | N/A | N/A | No | 1.37mm Coaxial max. | |
| 734140420 | MMCX Plug, Straight, 1.37mm Cable, IP67, Tray, 50 Ohms | No | Solder | Plug | N/A | 0.364/g | Straight | Tray | No | N/A | N/A | No | 1.37mm Coaxial max. | |
| 734140421 | MMCX Plug, Straight, 1.37mm Cable, IP67, Small Tray, 50 Ohms | No | Solder | Plug | N/A | 0.364/g | Straight | Tray | No | N/A | N/A | No | 1.37mm Coaxial max. | |
| 734140490 | MMCX Jack, Straight, RD316, Tray, 50 Ohms | No | Crimp | Jack | N/A | 0.846/g | Straight | Tray | No | N/A | N/A | No | RD316 | |
| 734140491 | MMCX Jack, Straight, RD316, Small Tray, 50 Ohms | No | Crimp | Jack | N/A | 0.846/g | Straight | Tray | No | N/A | N/A | No | RD316 | |
| 734140500 | MMCX Jack, Straight, 1.32mm Double Shielded Cable, IP67, Tray, 50 Ohms | No | Solder | Jack | N/A | 0.450/g | Straight | Tray | No | N/A | N/A | No | 1.32mm Double Shielded max. |