産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 701070001 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 2 Circuits, Black | 2 | Black | 94V-0 | Plug | No | Yes | Polyester | 0.480/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070002 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 3 Circuits, Black | 3 | Black | 94V-0 | Plug | No | Yes | Polyester | 0.670/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070003 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 4 Circuits, Black | 4 | Black | 94V-0 | Plug | No | Yes | Polyester | 0.840/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070004 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 5 Circuits, Black | 5 | Black | 94V-0 | Plug | No | Yes | Polyester | 0.920/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070005 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 6 Circuits, Black | 6 | Black | 94V-0 | Plug | No | Yes | Polyester | 1.008/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070006 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 7 Circuits, Black | 7 | Black | 94V-0 | Plug | No | Yes | Polyester | 1.325/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070007 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 8 Circuits, Black | 8 | Black | 94V-0 | Plug | No | Yes | Polyester | 1.520/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070008 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 9 Circuits, Black | 9 | Black | 94V-0 | Plug | No | Yes | Polyester | 1.645/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070009 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 10 Circuits, Black | 10 | Black | 94V-0 | Plug | No | Yes | Polyester | 1.800/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070010 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 11 Circuits, Black | 11 | Black | 94V-0 | Plug | No | Yes | Polyester | 1.965/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070011 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 12 Circuits, Black | 12 | Black | 94V-0 | Plug | No | Yes | Polyester | 2.120/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070012 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 13 Circuits, Black | 13 | Black | 94V-0 | Plug | No | Yes | Polyester | 2.285/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070013 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 14 Circuits, Black | 14 | Black | 94V-0 | Plug | No | Yes | Polyester | 2.445/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070014 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 15 Circuits, Black | 15 | Black | 94V-0 | Plug | No | Yes | Polyester | 2.605/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070015 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 16 Circuits, Black | 16 | Black | 94V-0 | Plug | No | Yes | Polyester | 2.640/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070016 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 17 Circuits, Black | 17 | Black | 94V-0 | Plug | No | Yes | Polyester | 2.925/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070017 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 18 Circuits, Black | 18 | Black | 94V-0 | Plug | No | Yes | Polyester | 3.085/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070018 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 19 Circuits, Black | No | 19 | Black | 94V-0 | Plug | No | Yes | Polyester | 3.245/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C |
| 701070019 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 20 Circuits, Black | 20 | Black | 94V-0 | Plug | No | Yes | Polyester | 3.405/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070021 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 22 Circuits, Black | 22 | Black | 94V-0 | Plug | No | Yes | Polyester | 3.725/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070022 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 23 Circuits, Black | 23 | Black | 94V-0 | Plug | No | Yes | Polyester | 3.885/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070023 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 24 Circuits, Black | 24 | Black | 94V-0 | Plug | No | Yes | Polyester | 4.045/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070024 | SL Wire-to-Wire Crimp Housing, Single Row, Version A, without Mounting Ears, 25 Circuits, Black | 25 | Black | 94V-0 | Plug | No | Yes | Polyester | 4.205/g | 1 | Bag | No | 2.54mm | Yes | No | -40° to +105°C | |
| 701070036 | SL Wire-to-Wire Panel Mount Crimp Housing, Single Row, Version B, with Mounting Ears, 2 Circuits, Black | 2 | Black | 94V-0 | Plug | No | No | Polyester | 0.954/g | 1 | Bag | Yes | 2.54mm | Yes | No | -40° to +105°C | |
| 701070037 | SL Wire-to-Wire Panel Mount Crimp Housing, Single Row, Version B, with Mounting Ears, 3 Circuits, Black | 3 | Black | 94V-0 | Plug | No | No | Polyester | 1.126/g | 1 | Bag | Yes | 2.54mm | Yes | No | -40° to +105°C |