産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5601250200 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 2 Circuits, Gray | 2 | 2 | Gray | Yes | Polybutylene Terephthalate (PBT) | 0.054/g | 1 | Bag | Yes | -40° to +130°C | |
| 5601250300 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 3 Circuits, Gray | 3 | 3 | Gray | Yes | Polybutylene Terephthalate (PBT) | 0.053/g | 1 | Bag | Yes | -40° to +130°C | |
| 5601250301 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 3 Circuits, Black | 3 | 3 | Black | Yes | Polybutylene Terephthalate (PBT) | 0.053/g | 1 | Bag | Yes | -40° to +130°C | |
| 5601250400 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 4 Circuits, Gray | 4 | 4 | Gray | Yes | Polybutylene Terephthalate (PBT) | 0.060/g | 1 | Bag | Yes | -40° to +130°C | |
| 5601250500 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 5 Circuits, Gray | 5 | 5 | Gray | Yes | Polybutylene Terephthalate (PBT) | 0.065/g | 1 | Bag | Yes | -40° to +130°C | |
| 5601250600 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 6 Circuits, Gray | 6 | 6 | Gray | Yes | Polybutylene Terephthalate (PBT) | 0.072/g | 1 | Bag | Yes | -40° to +130°C | |
| 5601250601 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 6 Circuits, Black | 6 | 6 | Black | Yes | Polybutylene Terephthalate (PBT) | 0.072/g | 1 | Bag | Yes | -40° to +130°C | |
| 5601250700 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 7 Circuits, Gray | 7 | 7 | Gray | Yes | Polybutylene Terephthalate (PBT) | 0.078/g | 1 | Bag | Yes | -40° to +130°C | |
| 5601250800 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 8 Circuits, Gray | 8 | 8 | Gray | Yes | Polybutylene Terephthalate (PBT) | 0.084/g | 1 | Bag | Yes | -40° to +130°C | |
| 5601250900 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 9 Circuits, Gray | 9 | 9 | Gray | Yes | Polybutylene Terephthalate (PBT) | 0.091/g | 1 | Bag | Yes | -40° to +130°C | |
| 5601251000 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 10 Circuits, Gray | 10 | 10 | Gray | Yes | Polybutylene Terephthalate (PBT) | 0.100/g | 1 | Bag | Yes | -40° to +130°C | |
| 5601251200 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 12 Circuits, Gray | 12 | 12 | Gray | Yes | Polybutylene Terephthalate (PBT) | 0.124/g | 1 | Bag | Yes | -40° to +130°C | |
| 5601251300 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 13 Circuits, Gray | 13 | 13 | Gray | Yes | Polybutylene Terephthalate (PBT) | 121.703/mg | 1 | Bag | Yes | -40° to +130°C | |
| 5601251500 | DuraClik Wire-to-Board Independent Secondary Lock (ISL) Retainer, 15 Circuits, Gray | No | 15 | 15 | Gray | Yes | Polybutylene Terephthalate (PBT) | 134.725/mg | 1 | Bag | Yes | -40° to +130°C |