産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5601230200 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, White, 2 Circuits | 2 | White | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.176/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230201 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Black, 2 Circuits | 2 | Black | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.186/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230202 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Red, 2 Circuits | 2 | Red | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.186/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230204 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Blue, 2 Circuits | 2 | Blue | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.186/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230300 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, White, 3 Circuits | 3 | White | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.219/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230301 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Black, 3 Circuits | 3 | Black | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.219/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230302 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Red, 3 Circuits | No | 3 | Red | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.219/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C |
| 5601230304 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Blue, 3 Circuits | No | 3 | Blue | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.219/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C |
| 5601230400 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, White, 4 Circuits | 4 | White | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.274/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230401 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Black, 4 Circuits | 4 | Black | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.284/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230402 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Red, 4 Circuits | 4 | Red | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.284/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230404 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Blue, 4 Circuits | No | 4 | Blue | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.284/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C |
| 5601230500 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, White, 5 Circuits | 5 | White | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.316/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230501 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Black, 5 Circuits | 5 | Black | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.316/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230600 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, White, 6 Circuits | 6 | White | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.373/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230601 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Black, 6 Circuits | 6 | Black | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.373/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230602 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Red, 6 Circuits | No | 6 | Red | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.373/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C |
| 5601230604 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Blue, 6 Circuits | No | 6 | Blue | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.373/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C |
| 5601230700 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, White, 7 Circuits | 7 | White | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.414/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230701 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Black, 7 Circuits | 7 | Black | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.414/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230800 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, White, 8 Circuits | 8 | White | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.455/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230801 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Black, 8 Circuits | 8 | Black | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.455/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C | |
| 5601230802 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Red, 8 Circuits | No | 8 | Red | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.455/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C |
| 5601230804 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, Blue, 8 Circuits | No | 8 | Blue | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.455/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C |
| 5601230900 | DuraClik ISL Wire-to-Board Receptacle Housing, Single Row, White, 9 Circuits | 9 | White | Receptacle | No | No | Yes | Polybutylene Terephthalate (PBT) | 0.504/g | 1 | Bag | No | 2.00mm | 2.00mm | Yes | No | -40° to +130°C |