産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 557550214 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 2 Circuits, Blue | No | No | 2 | 2 | Blue | 30 | No | 94V-0 | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | 270.530/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | ||
| 557550219 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 2 Circuits, Natural | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | 278.940/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | |||
| 557550319 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 3 Circuits, Natural | No | 3 | 3 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | Through Hole | 354.197/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | |
| 557550413 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 4 Circuits, Yellow | No | No | 4 | 4 | Yellow | 30 | No | 94V-0 | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | 426.400/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | ||
| 557550419 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 4 Circuits, Natural | No | 4 | 4 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | Through Hole | 457.177/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | |
| 557550519 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 5 Circuits, Natural | No | 5 | 5 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | Through Hole | 527.815/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | |
| 557550619 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 6 Circuits, Natural | No | 6 | 6 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | Through Hole | 598.452/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | |
| 557550719 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 7 Circuits, Natural | No | 7 | 7 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | Through Hole | 669.090/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | |
| 557550819 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 8 Circuits, Natural | No | 8 | 8 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | Through Hole | 739.727/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | |
| 557550919 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 9 Circuits, Natural | No | No | 9 | 9 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | Through Hole | 810.365/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin |
| 557551019 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 10 Circuits, Natural | No | 10 | 10 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | Through Hole | 881.002/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | |
| 557551219 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 12 Circuits, Natural | No | No | 12 | 12 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | Through Hole | 1029.000/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin |
| 557551319 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 13 Circuits, Natural | No | 13 | 13 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | Through Hole | 1103.000/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | |
| 557551419 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 14 Circuits, Natural | No | 14 | 14 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | Through Hole | 1177.000/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | |
| 557551519 | 2.00mm Pitch MicroTPA Wire-to-Board Header, Vertical, Kinked PC Tail, with Inner Positive Lock, 15 Circuits, Natural | No | 15 | 15 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | 13.45mm | Brass | Tin | Tin | Nylon | Through Hole | 1251.000/mg | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.016µm | 1.016µm | Yes | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin |