産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 536250274 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 20 Circuits | No | 20 | 20 | Brown | 50 | No | No | No | No | Yes | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 388.000/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount | |
| 536250374 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 30 Circuits | No | 30 | 30 | Brown | 50 | No | No | No | No | Yes | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 467.451/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount | |
| 536250474 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 40 Circuits | No | 40 | 40 | Brown | 50 | No | No | No | No | Yes | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 548.000/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount | |
| 536250574 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 50 Circuits | No | 50 | 50 | Brown | 50 | No | No | No | No | Yes | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 626.951/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount | |
| 536250674 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 60 Circuits | No | 60 | 60 | Brown | 50 | No | No | No | No | Yes | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 707.000/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount | |
| 536250774 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 70 Circuits | No | 70 | 70 | Brown | 50 | No | No | No | No | Yes | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 771.000/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount | |
| 536250874 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 80 Circuits | No | 80 | 80 | Brown | 50 | No | No | No | No | No | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 865.201/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount | |
| 536250974 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 90 Circuits | No | 90 | 90 | Brown | 50 | No | No | No | No | No | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 944.951/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount | |
| 536251074 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 100 Circuits | No | 100 | 100 | Brown | 50 | No | No | No | No | No | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1026.000/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount | |
| 536251274 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 120 Circuits | No | 120 | 120 | Brown | 50 | No | No | No | No | No | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1183.201/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount | |
| 536251474 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 140 Circuits | No | 140 | 140 | Brown | 50 | No | No | No | No | No | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1344.701/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount | |
| 536251674 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 160 Circuits | No | 160 | 160 | Brown | 50 | No | No | No | No | No | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1506.201/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount | |
| 536251874 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 180 Circuits | No | No | 180 | 180 | Brown | 50 | No | No | No | No | No | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1671.000/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount |
| 536252074 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 7.00 or 13.00mm Mated Height, 6.40mm Mated Width, 200 Circuits | No | No | 200 | 200 | Brown | 50 | No | No | No | No | No | 13.00mm, 7.00mm | 6.40mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1833.000/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | 0.254µm | 1.016µm | Yes | Metal Cap | Shrouded | -55° to +105°C | Surface Mount |