産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 510150200 | 2.00mm Pitch, Board-In Crimp Housing, Vertical, 2 Circuits, Natural | 2 | Natural | N/A | No | Nylon | 0.048/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 510150300 | 2.00mm Pitch, Board-In Crimp Housing, Vertical, 3 Circuits, Natural | 3 | Natural | N/A | No | Nylon | 59.800/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 510150400 | 2.00mm Pitch, Board-In Crimp Housing, Vertical, 4 Circuits, Natural | 4 | Natural | N/A | No | Nylon | 0.040/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 510150500 | 2.00mm Pitch, Board-In Crimp Housing, Vertical, 5 Circuits, Natural | 5 | Natural | N/A | No | Nylon | 96.300/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 510150600 | 2.00mm Pitch, Board-In Crimp Housing, Vertical, 6 Circuits, Natural | 6 | Natural | N/A | No | Nylon | 114.500/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 510150700 | 2.00mm Pitch, Board-In Crimp Housing, Vertical, 7 Circuits, Natural | 7 | Natural | N/A | No | Nylon | 132.800/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 510150800 | 2.00mm Pitch, Board-In Crimp Housing, Vertical, 8 Circuits, Natural | 8 | Natural | N/A | No | Nylon | 151.000/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 510150900 | 2.00mm Pitch, Board-In Crimp Housing, Vertical, 9 Circuits, Natural | 9 | Natural | N/A | No | Nylon | 169.300/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
| 510151000 | 2.00mm Pitch, Board-In Crimp Housing, Vertical, 10 Circuits, Natural | 10 | Natural | N/A | No | Nylon | 187.500/mg | 1 | Bag | No | 2.00mm | No | -40° to +105°C |