産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5035520622 | SlimStack Board-to-Board Plug, 0.40mm Pitch, HRF (High Retention Force) Series, 0.70mm Mated Height, 2.60mm Mated Width, 6 Circuits | No | 6 | 6 | Black | 30 | No | 0.70mm | 2.60mm | Copper Alloy | Gold | Gold | 4.860/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5035521022 | SlimStack Board-to-Board Plug, 0.40mm Pitch, HRF (High Retention Force) Series, 0.70mm Mated Height, 2.60mm Mated Width, 10 Circuits | No | 10 | 10 | Black | 30 | No | 0.70mm | 2.60mm | Copper Alloy | Gold | Gold | 6.110/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5035521222 | SlimStack Board-to-Board Plug, 0.40mm Pitch, HRF (High Retention Force) Series, 0.70mm Mated Height, 2.60mm Mated Width, 12 Circuits | No | 12 | 12 | Black | 30 | No | 0.70mm | 2.60mm | Copper Alloy | Gold | Gold | 6.740/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5035521422 | SlimStack Board-to-Board Plug, 0.40mm Pitch, HRF (High Retention Force) Series, 0.70mm Mated Height, 2.60mm Mated Width, 14 Circuits | No | 14 | 14 | Black | 30 | No | 0.70mm | 2.60mm | Copper Alloy | Gold | Gold | 7.370/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5035521622 | SlimStack Board-to-Board Plug, 0.40mm Pitch, HRF (High Retention Force) Series, 0.70mm Mated Height, 2.60mm Mated Width, 16 Circuits | No | 16 | 16 | Black | 30 | No | 0.70mm | 2.60mm | Copper Alloy | Gold | Gold | 7.990/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5035521822 | SlimStack Board-to-Board Plug, 0.40mm Pitch, HRF (High Retention Force) Series, 0.70mm Mated Height, 2.60mm Mated Width, 18 Circuits | No | 18 | 18 | Black | 30 | No | 0.70mm | 2.60mm | Copper Alloy | Gold | Gold | 9.070/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |