産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5018643091 | Easy-On FFC/FPC-to-Board Connector, 0.50mm Pitch, Receptacle Housing Assembly, Right-Angle, Surface Mount, with Grounding Terminals, Gold (Au) Plating, 30 Circuits | Flexi-Latch | 30 | Black | Bottom | 20 | 94V-0 | 4.85mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 741.465/mg | Right Angle | Embossed Tape on Reel | Yes | Surface Mount | No | 0.50mm | 0.100µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5018643092 | Easy-On FFC/FPC-to-Board Connector, 0.50mm Pitch, Receptacle Housing Assembly, Right-Angle, Surface Mount, without Grounding Terminals, Gold (Au) Plating, 30 Circuits | Flexi-Latch | 30 | Black | Bottom | 20 | 94V-0 | 4.85mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 673.095/mg | Right Angle | Embossed Tape on Reel | Yes | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |||
| 5018644080 | Easy-On FFC/FPC-to-Board Connector, 0.50mm Pitch, Receptacle Housing Assembly, Right-Angle, Surface Mount, without Grounding Terminals, Tin-Bismuth Plating, 40 Circuits | Flexi-Latch | 40 | Black | Bottom | 20 | 94V-0 | 4.85mm | Copper Alloy | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer (LCP) | 810.228/mg | Right Angle | Embossed Tape on Reel | Yes | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 5018644091 | Easy-On FFC/FPC-to-Board Connector, 0.50mm Pitch, Receptacle Housing Assembly, Right-Angle, Surface Mount, with Grounding Terminals, Gold (Au) Plating, 40 Circuits | Flexi-Latch | 40 | Black | Bottom | 20 | 94V-0 | 4.85mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 898.028/mg | Right Angle | Embossed Tape on Reel | Yes | Surface Mount | No | 0.50mm | 0.100µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5018645080 | Easy-On FFC/FPC-to-Board Connector, 0.50mm Pitch, Receptacle Housing Assembly, Right-Angle, Surface Mount, without Grounding Terminals, Tin-Bismuth Plating, 50 Circuits | Flexi-Latch | 50 | Black | Bottom | 20 | 94V-0 | 4.85mm | Copper Alloy | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer (LCP) | 945.942/mg | Right Angle | Embossed Tape on Reel | Yes | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 5018645081 | Easy-On FFC/FPC-to-Board Connector, 0.50mm Pitch, Receptacle Housing Assembly, Right-Angle, Surface Mount, with Grounding Terminals, Tin-Bismuth Plating, 50 Circuits | Flexi-Latch | 50 | Black | Bottom | 20 | 94V-0 | 4.85mm | Copper Alloy | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer (LCP) | 1059.892/mg | Right Angle | Embossed Tape on Reel | Yes | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 5018645090 | Easy-On FFC/FPC-to-Board Connector, 0.50mm Pitch, Receptacle Housing Assembly, Right-Angle, Surface Mount, without Grounding Terminals, Gold (Au) Plating, 50 Circuits | Flexi-Latch | 50 | Black | Bottom | 20 | 94V-0 | 4.85mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 941.692/mg | Right Angle | Embossed Tape on Reel | Yes | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC | |||
| 5018645091 | Easy-On FFC/FPC-to-Board Connector, 0.50mm Pitch, Receptacle Housing Assembly, Right-Angle, Surface Mount, with Grounding Terminals, Gold (Au) Plating, 50 Circuits | Flexi-Latch | 50 | Black | Bottom | 20 | 94V-0 | 4.85mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer (LCP) | 1055.692/mg | Right Angle | Embossed Tape on Reel | Yes | Surface Mount | No | 0.50mm | 0.100µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
| 5018648090 | Easy-On FFC/FPC-to-Board Connector, 0.50mm Pitch, Receptacle Housing Assembly, Right-Angle, Surface Mount, without Grounding Terminals, Gold (Au) Plating, 80 Circuits | Flexi-Latch | 80 | Black | Bottom | 20 | 94V-0 | 4.85mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 1350.264/mg | Right Angle | Embossed Tape on Reel | Yes | Surface Mount | No | 0.50mm | Yes | No | -40° to +105°C | FFC/FPC |