産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5005930200 | 2.50mm Pitch CP-2.5 Mini Wire-to-Wire Plug Housing, Single Row, 2 Circuits, Natural | 2 | Natural | Plug | No | Polyester | 1 | Bag | No | 2.50mm | 2.50mm | -40° to +85°C | ||
| 5005930201 | 2.50mm Pitch CP-2.5 Mini Wire-to-Wire Plug Housing, Single Row, 2 Circuits, Black | No | 2 | Black | Plug | No | Polyester | 1060.001/mg | 1 | Bag | No | 2.50mm | 2.50mm | -40° to +85°C |
| 5005930202 | 2.50mm Pitch CP-2.5 Mini Wire-to-Wire Plug Housing, Single Row, 2 Circuits, Red | No | 2 | Red | Plug | No | Polyester | 1060.001/mg | 1 | Bag | No | 2.50mm | 2.50mm | -40° to +85°C |
| 5005930204 | 2.50mm Pitch CP-2.5 Mini Wire-to-Wire Plug Housing, Single Row, 2 Circuits, Blue | No | 2 | Blue | Plug | No | Polyester | 1060.001/mg | 1 | Bag | No | 2.50mm | 2.50mm | -40° to +85°C |
| 5005930300 | 2.50mm Pitch CP-2.5 Mini Wire-to-Wire Plug Housing, Single Row, 3 Circuits, Natural | 3 | Natural | Plug | No | Polyester | 1 | Bag | No | 2.50mm | 2.50mm | -40° to +85°C | ||
| 5005930400 | 2.50mm Pitch CP-2.5 Mini Wire-to-Wire Plug Housing, Single Row, 4 Circuits, Natural | 4 | Natural | Plug | No | Polyester | 1514.800/mg | 1 | Bag | No | 2.50mm | 2.50mm | -40° to +85°C | |
| 5005930500 | 2.50mm Pitch CP-2.5 Mini Wire-to-Wire Plug Housing, Single Row, 5 Circuits, Natural | 5 | Natural | Plug | No | Polyester | 1747.800/mg | 1 | Bag | No | 2.50mm | 2.50mm | -40° to +85°C | |
| 5005930600 | 2.50mm Pitch CP-2.5 Mini Wire-to-Wire Plug Housing, Single Row, 6 Circuits, Natural | 6 | Natural | Plug | No | Polyester | 1 | Bag | No | 2.50mm | 2.50mm | -40° to +85°C | ||
| 5005930700 | 2.50mm Pitch CP-2.5 Mini Wire-to-Wire Plug Housing, Single Row, 7 Circuits, Natural | 7 | Natural | Plug | No | Polyester | 1 | Bag | No | 2.50mm | 2.50mm | -40° to +85°C | ||
| 5005930800 | 2.50mm Pitch CP-2.5 Mini Wire-to-Wire Plug Housing, Single Row, 8 Circuits, Natural | 8 | Natural | Plug | No | Polyester | 1 | Bag | No | 2.50mm | 2.50mm | -40° to +85°C |