産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 475900001 | Micro-USB AB Receptacle, Right-Angle, Top Mount, Surface Mount, Lead-Free | N/A | 5 | 5 | Black | 10000 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 0.265/g | 1 | Right Angle | Embossed Tape on Reel | No | No | 0.65mm | 0.65mm | Yes | 1 | -30° to +85°C | Surface Mount | No | |
| 475901001 | Micro-USB AB Receptacle, Right-Angle, Top Mount, Surface Mount, Lead-Free | 5 | 5 | Gray | 10000 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 0.263/g | 1 | Right Angle | Embossed Tape on Reel | No | No | 0.65mm | 0.65mm | Yes | 1 | -30° to +85°C | Surface Mount | No |