産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 466250200 | Micro-Fit BMI Plug Housing, Single Row, Panel Mount, 2 Circuits, Nylon,UL 94V-0 | 2 | Black | Plug | No | No | Nylon | 1.289/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 466250300 | Micro-Fit BMI Plug Housing, Single Row, Panel Mount, 3 Circuits, Nylon,UL 94V-0 | 3 | Black | Plug | No | No | Nylon | 1.485/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 466250500 | Micro-Fit BMI Plug Housing, Single Row, Panel Mount, 5 Circuits, Nylon,UL 94V-0 | 5 | Black | Plug | No | No | Nylon | 1.931/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 466250600 | Micro-Fit BMI Plug Housing, Single Row, Panel Mount, 6 Circuits, Nylon,UL 94V-0 | 6 | Black | Plug | No | No | Nylon | 2.192/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 466250700 | Micro-Fit BMI Plug Housing, Single Row, Panel Mount, 7 Circuits, Nylon,UL 94V-0 | 7 | Black | Plug | No | No | Nylon | 2.367/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |