産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 464371003 | 2.54mm, 5.50mm Pitch EXTreme Ten60Power Right-Angle Plug Assembly with Guide Pins, 24 Signal Circuits, 6 Power Circuits | No | 30 | 30 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 18.00mm | Copper | Gold | Tin | High Temperature Thermoplastic | 23.629/g | 1, 3 | Right Angle | Tray | 2.84mm | Yes | No | 1.58mm | 2.54mm, 5.50mm | Yes | Yes | 6p - 24s | Unshrouded | No | -40° to +105°C | Through Hole | |||
| 464371087 | 2.54mm Pitch EXTreme Ten60Power Right-Angle Plug Assembly, 2 Power Circuits | No | No | 2 | 2 | Black | 200 | No | 94V-0 | No | No | No | No | 18.00mm | Copper | Gold | Tin | High Temperature Thermoplastic | 6.034/g | 1 | Right Angle | Tray | 2.84mm | Yes | No | 1.58mm | 2.54mm | Yes | Yes | 0p - 2s | Unshrouded | No | -40° to +105°C | Through Hole | ||
| 464371094 | 2.54mm, 3.00mm, 5.50mm Pitch EXTreme Ten60Power Right-Angle Plug Assembly with Guide Pins, 7 Power Circuits, 7 Power Circuits, 24 Signal Circuits | No | No | 38 | 38 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 18.00mm | Copper | Gold | Tin | High Temperature Thermoplastic | 46.947/g | 1, 3 | Right Angle | Tray | 2.84mm | Yes | No | 1.58mm | 2.54mm, 3.00mm, 7.50mm | Yes | Yes | 7p - 7p - 24s | Unshrouded | No | -40° to +105°C | Through Hole | ||
| 464371234 | 2.00mm, 3.00mm Pitch EXTreme Ten60Power Right-Angle Plug Assembly with Guide Pins, 2 Power Circuits, 20 Signal Circuits, 2 Power Circuits | No | No | 24 | 24 | Black | 200 | No | 94V-0 | No | Top, Yes | No | No | 18.00mm | Copper | Gold | Tin | High Temperature Thermoplastic | 17.700/g | 1, 5 | Right Angle | Tray | 2.84mm | Yes | No | 1.58mm | 2.54mm, 3.00mm | Yes | Yes | 2p - 20s - 2p | Unshrouded | No | -40° to +105°C | Through Hole | ||
| 464371235 | 2.00mm, 3.00mm, 5.50mm Pitch EXTreme Ten60Power Right-Angle Plug Assembly with Guide Pins, 3 Power Circuits, 60 Signal Circuits, 3 Power Circuits | No | No | 66 | 66 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 18.00mm | Copper | Gold | Tin | High Temperature Thermoplastic | 30.076/g | 1, 5 | Right Angle | Tray | 2.84mm | Yes | No | 1.58mm | 2.00mm, 3.00mm | Yes | Yes | 3p - 60s - 3p | Unshrouded | No | -40° to +105°C | Through Hole | ||
| 464371259 | 7.50mm Pitch EXTreme Ten60Power Hybrid Connector Plug Assembly Tin (Sn) Tails | No | No | 2 | 2 | Black | 200 | No | 94V-0 | No | No | No | No | 18.00mm | Copper | Gold | Tin | High Temperature Thermoplastic | 9.836/g | 1 | Right Angle | Tray | 2.84mm | Yes | No | 1.58mm | 7.50mm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |||
| 464371444 | EXTreme Ten60Power Right-Angle Plug with Guide Pins, 24 Signal Circuits | No | No | 24 | 24 | Black | 200 | Yes | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 7.177/g | 3 | Right Angle | Tray | 2.84mm | Yes | No | 1.58mm | 2.54mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 24s | Shrouded | No | -40° to +105°C | Through Hole |
| 464373101 | 2.00mm, 3.00mm, 5.50mm Pitch EXTreme Ten60Power Right-Angle Plug Assembly with Guide Pins, 4 DC Power Circuits, 25 Signal Circuits | No | No | 29 | 29 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 18.00mm | Copper | Gold | Tin | High Temperature Thermoplastic | 18.094/g | 1, 5 | Right Angle | Tray | 2.84mm | Yes | No | 1.58mm | 2.00mm, 3.00mm, 5.50mm | Yes | Yes | 4p - 25s | Unshrouded | No | -40° to +105°C | Through Hole | ||
| 464373113 | 2.00mm, 5.50mm, 7.50mm Pitch EXTreme Ten60Power Right-Angle Plug Assembly with Top Guide Pins, 3 AC Power Circuits, 25 Signal Circuits, 4 DC Power Circuits | No | No | 32 | 32 | Black | 200 | No | 94V-0 | No | Top, Yes | No | No | 18.00mm | Copper | Gold | Tin | High Temperature Thermoplastic | 26.953/g | 1, 5 | Right Angle | Tray | 2.84mm | Yes | No | 1.58mm | 2.00mm, 5.50mm, 7.50mm | Yes | Yes | 3p - 25s - 4p | Unshrouded | No | -40° to +105°C | Through Hole | ||
| 464373127 | EXTreme Ten60Power Right-Angle Plug with Side Guides, 10 Signal Circuits, Press Fit Tail | No | 10 | 10 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 4.693/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 10s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464373128 | EXTreme Ten60Power Right-Angle Plug with Side Guides, 15 Signal Circuits, Press Fit Tail | No | 15 | 15 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 5.375/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 15s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464373129 | EXTreme Ten60Power Right-Angle Plug with Side Guides, 20 Signal Circuits, Press Fit Tail | No | 20 | 20 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 3.254/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 20s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464373130 | EXTreme Ten60Power Right-Angle Plug with Side Guides, 25 Signal Circuits, Press Fit Tail | No | 25 | 25 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 6.737/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 25s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464373131 | EXTreme Ten60Power Right-Angle Plug with Side Guides, 30 Signal Circuits, Press Fit Tail | No | 30 | 30 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 7.418/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 30s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464373132 | EXTreme Ten60Power Right-Angle Plug with Side Guides, 35 Signal Circuits, Press Fit Tail | No | 35 | 35 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 8.113/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 35s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464373133 | EXTreme Ten60Power Right-Angle Plug with Side Guides, 40 Signal Circuits, Press Fit Tail | No | 40 | 40 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 8.781/g | 5 | Right Angle | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 40s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464379201 | EXTreme Ten60Power Right-Angle Plug without Guides, 1 DC Power Circuit, Press Fit Tail | No | 1 | 1 | Black | 200 | No | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.100/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 1p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464379202 | EXTreme Ten60Power Right-Angle Plug without Guides, 2 DC Power Circuit, Press Fit Tail | No | 2 | 2 | Black | 200 | No | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 6.206/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464379203 | EXTreme Ten60Power Right-Angle Plug without Guides, 3 DC Power Circuits, Press Fit Tail | No | 3 | 3 | Black | 200 | No | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 9.087/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 3p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464379204 | EXTreme Ten60Power Right-Angle Plug without Guides, 4 DC Power Circuits, Press Fit Tail | No | 4 | 4 | Black | 200 | No | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 11.969/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464379205 | EXTreme Ten60Power Right-Angle Plug without Guides, 5 DC Power Circuits, Press Fit Tail | No | 5 | 5 | Black | 200 | No | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 14.850/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 5p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464379206 | EXTreme Ten60Power Right-Angle Plug without Guides, 6 DC Power Circuits, Press Fit Tail | No | 6 | 6 | Black | 200 | No | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 17.733/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 6p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464379207 | EXTreme Ten60Power Right-Angle Plug without Guides, 7 DC Power Circuits, Press Fit Tail | No | 7 | 7 | Black | 200 | No | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 20.615/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 7p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464379208 | EXTreme Ten60Power Right-Angle Plug without Guides, 8 DC Power Circuits, Press Fit Tail | No | 8 | 8 | Black | 200 | No | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 23.497/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 8p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | ||
| 464379209 | EXTreme Ten60Power Right-Angle Plug without Guides, 9 DC Power Circuits, Press Fit Tail | No | 9 | 9 | Black | 200 | No | 94V-0 | No | No | No | No | 10.00mm | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 26.379/g | 1 | Right Angle | Tray | 3.28mm | No | Yes | 1.58mm | 5.50mm | 0.762µm | 2.540µm | Yes | Yes | 9p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |