産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 459850112 | EXTreme LPHPower Plug, Right-Angle, 12 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | No | 12 | 12 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.411/g | 2 | Right Angle | Tray | 2.90mm | No | No | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 12s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850113 | EXTreme LPHPower Plug, Right-Angle, 12 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | No | 12 | 12 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.411/g | 2 | Right Angle | Tray | 2.90mm | No | No | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 12s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850122 | EXTreme LPHPower Plug, Right-Angle, 16 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | No | 16 | 16 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.658/g | 2 | Right Angle | Tray | 2.90mm | No | No | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 16s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850123 | EXTreme LPHPower Plug, Right-Angle, 16 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | 16 | 16 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.658/g | 2 | Right Angle | Tray | 2.90mm | No | No | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 16s - 0p | Shrouded | No | -40° to +105°C | Through Hole | |
| 459850132 | EXTreme LPHPower Plug, Right-Angle, 20 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | No | 20 | 20 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.800/g | 2 | Right Angle | Tray | 2.90mm | No | No | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 20s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850133 | EXTreme LPHPower Plug, Right-Angle, 20 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | No | 20 | 20 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.901/g | 2 | Right Angle | Tray | 2.90mm | No | No | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 20s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850142 | EXTreme LPHPower Plug, Right-Angle, 24 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | No | 24 | 24 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.153/g | 2 | Right Angle | Tray | 2.90mm | No | No | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 24s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850143 | EXTreme LPHPower Plug, Right-Angle, 24 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | No | 24 | 24 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.153/g | 2 | Right Angle | Tray | 2.90mm | No | No | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 24s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850152 | EXTreme LPHPower Plug, Right-Angle, 28 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | No | 28 | 28 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.300/g | 2 | Right Angle | Tray | 2.90mm | No | No | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 28s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850153 | EXTreme LPHPower Plug, Right-Angle, 28 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | No | 28 | 28 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.397/g | 2 | Right Angle | Tray | 2.90mm | No | No | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 28s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850162 | EXTreme LPHPower Plug, Right-Angle, 32 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | No | 32 | 32 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.500/g | 2 | Right Angle | Tray | 2.90mm | No | No | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 32s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850163 | EXTreme LPHPower Plug, Right-Angle, 32 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | 32 | 32 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.645/g | 2 | Right Angle | Tray | 2.90mm | No | No | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 32s - 0p | Shrouded | No | -40° to +105°C | Through Hole | |
| 459850172 | EXTreme LPHPower Plug, Right-Angle, 36 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | No | 36 | 36 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.892/g | 2 | Right Angle | Tray | 2.90mm | No | No | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 36s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850173 | EXTreme LPHPower Plug, Right-Angle, 36 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | No | 36 | 36 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.892/g | 2 | Right Angle | Tray | 2.90mm | No | No | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 36s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850182 | EXTreme LPHPower Plug, Right-Angle, 40 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | No | 40 | 40 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.800/g | 2 | Right Angle | Tray | 2.90mm | No | No | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 40s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850183 | EXTreme LPHPower Plug, Right-Angle, 40 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | No | 40 | 40 | Black | 250 | No | 94V-0 | No | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.143/g | 2 | Right Angle | Tray | 2.90mm | No | No | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 40s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850221 | EXTreme LPHPower Plug, Right-Angle, 16 Signal Contacts, Select Gold (Au) Plating, for 3.18mm Thick PC Board, with Guide Pockets | No | No | 16 | 16 | Black | 250 | No | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.909/g | 2 | Right Angle | Tray | 2.90mm | No | No | 3.18mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 16s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850412 | EXTreme LPHPower Plug, Right-Angle, 12 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board, with Guide Pockes and Press-fit Plastic Pegs | No | No | 12 | 12 | Black | 250 | No | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.707/g | 2 | Right Angle | Tray | 2.90mm | Yes | Yes | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 12s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850413 | EXTreme LPHPower Plug, Right-Angle, 12 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board, with Guide Pockes and Press-fit Plastic Pegs | No | No | 12 | 12 | Black | 250 | No | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.707/g | 2 | Right Angle | Tray | 2.90mm | Yes | Yes | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 12s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850422 | EXTreme LPHPower Plug, Right-Angle, 16 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board, with Guide Pockes and Press-fit Plastic Pegs | No | No | 16 | 16 | Black | 250 | No | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.953/g | 2 | Right Angle | Tray | 2.90mm | Yes | Yes | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 16s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850423 | EXTreme LPHPower Plug, Right-Angle, 16 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board, with Guide Pockes and Press-fit Plastic Pegs | No | 16 | 16 | Black | 250 | No | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.953/g | 2 | Right Angle | Tray | 2.90mm | Yes | Yes | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 16s - 0p | Shrouded | No | -40° to +105°C | Through Hole | |
| 459850432 | EXTreme LPHPower Plug, Right-Angle, 20 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board, with Guide Pockes and Press-fit Plastic Pegs | No | No | 20 | 20 | Black | 250 | No | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.201/g | 2 | Right Angle | Tray | 2.90mm | Yes | Yes | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 20s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850433 | EXTreme LPHPower Plug, Right-Angle, 20 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board, with Guide Pockes and Press-fit Plastic Pegs | No | No | 20 | 20 | Black | 250 | No | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.100/g | 2 | Right Angle | Tray | 2.90mm | Yes | Yes | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 20s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850443 | EXTreme LPHPower Plug, Right-Angle, 24 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board, with Guide Pockes and Press-fit Plastic Pegs | No | No | 24 | 24 | Black | 250 | No | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.448/g | 2 | Right Angle | Tray | 2.90mm | Yes | Yes | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 24s - 0p | Shrouded | No | -40° to +105°C | Through Hole |
| 459850452 | EXTreme LPHPower Plug, Right-Angle, 28 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board, with Guide Pockes and Press-fit Plastic Pegs | No | No | 28 | 28 | Black | 250 | No | 94V-0 | No | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.782/g | 2 | Right Angle | Tray | 2.90mm | Yes | Yes | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 28s - 0p | Shrouded | No | -40° to +105°C | Through Hole |