産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 451350201 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 9.650/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1007 | 16 | |
| 451350203 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 14.470/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1007 | 16 | |
| 451350210 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Dual Row, 1.0m Length, 2 Circuits, Black | 1.0m | 2 | 2 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 36.980/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1007 | 16 | |
| 451350401 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 14.500/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1007 | 16 | |
| 451350403 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 24.000/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1007 | 16 | |
| 451350410 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Dual Row, 1.0m Length, 4 Circuits, Black | 1.0m | 4 | 4 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 71.084/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1007 | 16 | |
| 451350601 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 24.300/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1007 | 16 | |
| 451350603 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 38.760/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1007 | 16 | |
| 451350610 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Dual Row, 1.0m Length, 6 Circuits, Black | No | 1.0m | 6 | 6 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 106.250/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1007 | 16 |
| 451350801 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 31.680/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1007 | 16 | |
| 451350803 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, 8 Circuits, Black | 300.00mm | 8 | 8 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 50.960/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1007 | 16 | |
| 451350810 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Dual Row, 1.0m Length, 8 Circuits, Black | 1.0m | 8 | 8 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 140.950/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1007 | 16 |