産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 444411002 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, 2 Circuits, Natural | 2 | Natural | Receptacle | No | Yes | Yes | Nylon | 1.852/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444411003 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, 3 Circuits, Natural | 3 | Natural | Receptacle | No | Yes | Yes | Nylon | 2.643/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444411004 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, 4 Circuits, Natural | 4 | Natural | Receptacle | No | Yes | Yes | Nylon | 3.600/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444411005 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, 5 Circuits, Natural | 5 | Natural | Receptacle | No | Yes | Yes | Nylon | 3.948/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444411006 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, 6 Circuits, Natural | 6 | Natural | Receptacle | No | Yes | Yes | Nylon | 4.626/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444412002 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-0, 2 Circuits, Black | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 1.880/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444412003 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-0, 3 Circuits, Black | 3 | Black | Receptacle | No | Yes | Yes | Nylon | 2.725/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444412004 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-0, 4 Circuits, Black | 4 | Black | Receptacle | No | Yes | Yes | Nylon | 3.400/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444412005 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-0, 5 Circuits, Black | 5 | Black | Receptacle | No | Yes | Yes | Nylon | 4.100/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444412006 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-0, 6 Circuits, Black | 6 | Black | Receptacle | No | Yes | Yes | Nylon | 4.750/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444412008 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-0, 8 Circuits, Black | No | 8 | Black | Receptacle | No | Yes | Yes | Nylon | 6.064/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C |
| 444413002 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, 2 Circuits, Glow-Wire Capable, Black | 2 | Black | Receptacle | Yes | Yes | Yes | Nylon | 1.880/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444413003 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, 3 Circuits, Glow-Wire Capable, Black | 3 | Black | Receptacle | Yes | Yes | Yes | Nylon | 2.725/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444413004 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, 4 Circuits, Glow-Wire Capable, Black | 4 | Black | Receptacle | Yes | Yes | Yes | Nylon | 3.399/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444413005 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, 5 Circuits, Glow-Wire Capable, Black | 5 | Black | Receptacle | Yes | Yes | Yes | Nylon | 4.070/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444413006 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, 6 Circuits, Glow-Wire Capable, Black | 6 | Black | Receptacle | Yes | Yes | Yes | Nylon | 4.700/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C | |
| 444413008 | Sabre Receptacle Housing, 7.50mm Pitch, UL 94V-2, 8 Circuits, Glow-Wire Capable, Black | No | 8 | Black | Receptacle | Yes | Yes | Yes | Nylon | 6.064/g | 1 | Bag | No | 7.50mm | 7.50mm | Yes | No | -40° to +75°C |