産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 443000400 | Micro-Fit BMI Plug Housing, Dual Row, Panel Mount, 4 Circuits, Black | 4 | Black | 94V-0 | Plug | No | No | Polyester | 1.998/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 443000600 | Micro-Fit BMI Plug Housing, Dual Row, Panel Mount, 6 Circuits, Black | 6 | Black | 94V-0 | Plug | No | No | Polyester | 2.333/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 443000631 | Micro-Fit BMI Plug Housing, Dual Row, Panel Mount, 6 Circuits, Make First/Break Last, Black | No | 6 | Black | 94V-0 | Plug | No | No | Polybutylene Terephthalate (PBT) | 2.455/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 443000800 | Micro-Fit BMI Plug Housing, Dual Row, Panel Mount, 8 Circuits, Black | 8 | Black | Plug | No | No | Polyester | 2.683/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | ||
| 443001000 | Micro-Fit BMI Plug Housing, Dual Row, Panel Mount, 10 Circuits, Black | 10 | Black | 94V-0 | Plug | No | No | Polyester | 3.037/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 443001200 | Micro-Fit BMI Plug Housing, Dual Row, Panel Mount, 12 Circuits, Black | 12 | Black | 94V-0 | Plug | No | No | Polyester | 3.343/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 443001400 | Micro-Fit BMI Plug Housing, Dual Row, Panel Mount, 14 Circuits, Black | 14 | Black | Plug | No | No | Polyester | 3.642/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | ||
| 443001600 | Micro-Fit BMI Plug Housing, Dual Row, Panel Mount, 16 Circuits, Black | 16 | Black | Plug | No | No | Polyester | 4.015/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | ||
| 443001800 | Micro-Fit BMI Plug Housing, Dual Row, Panel Mount, 18 Circuits, Black | 18 | Black | Plug | No | No | Polyester | 4.357/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | ||
| 443002000 | Micro-Fit BMI Plug Housing, Dual Row, Panel Mount, 20 Circuits, Black | 20 | Black | Plug | No | No | Polyester | 4.581/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | ||
| 443002400 | Micro-Fit BMI Plug Housing, Dual Row, Panel Mount, 24 Circuits, Black | 24 | Black | 94V-0 | Plug | No | No | Polyester | 5.207/g | 2 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |