産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 367590021 | MLX Power Connector Header, 6.35mm Pitch, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 2 Circuits, Nylon 94V-2, Black, Lead-Free | No | No | 2 | 2 | Black | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 1.401/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole |
| 367590022 | MLX Power Connector Header, 6.35mm Pitch, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 3 Circuits, Nylon 94V-2, Black, Lead-Free | No | No | 3 | 3 | Black | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 1.957/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole |
| 367590023 | MLX Power Connector Header, 6.35mm Pitch, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 4 Circuits, Nylon 94V-2, Black, Lead-Free | No | No | 4 | 4 | Black | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 2.491/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole |
| 367590024 | MLX Power Connector Header, 6.35mm Pitch, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 6 Circuits, Nylon 94V-2, Black, Lead-Free | No | No | 6 | 6 | Black | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 3.502/g | 2 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole |
| 367590025 | MLX Power Connector Header, 6.35mm Pitch, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 9 Circuits, Nylon 94V-2, Black, Lead-Free | No | No | 9 | 9 | Black | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 4.981/g | 3 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole |
| 367590026 | MLX Power Connector Header, 6.35mm Pitch, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 12 Circuits, Nylon 94V-2, Black, Lead-Free | No | 12 | 12 | Black | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 4446.252/g | 3 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 367590061 | MLX Power Connector Header, 6.35mm Pitch, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 2 Circuits, Nylon 94V-2, Black, Lead-Free | No | 2 | 2 | Black | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 1.447/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 367590062 | MLX Power Connector Header, 6.35mm Pitch, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 3 Circuits, Nylon 94V-2, Black, Lead-Free | No | No | 3 | 3 | Black | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 367590063 | MLX Power Connector Header, 6.35mm Pitch, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 4 Circuits, Nylon 94V-2, Black, Lead-Free | No | 4 | 4 | Black | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 2.615/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 367590064 | MLX Power Connector Header, 6.35mm Pitch, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 6 Circuits, Nylon 94V-2, Black, Lead-Free | No | No | 6 | 6 | Black | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 2 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 367590065 | MLX Power Connector Header, 6.35mm Pitch, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 9 Circuits, Nylon 94V-2, Black, Lead-Free | No | No | 9 | 9 | Black | 50 | No | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 6.516/g | 3 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 367590067 | MLX Power Connector Header, 6.35mm Pitch, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 15 Circuits, Nylon 94V-2, Black, Lead-Free | No | No | 15 | 15 | Black | 50 | No | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 3 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | ||
| 367660001 | MLX Power Connector Header, 6.35mm Pitch, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 2 Circuits, Nylon 94V-2, Natural (Translucent), Lead-Free | No | No | 2 | 2 | Natural | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 1.352/g | 1 | Vertical | Bag | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole |
| 367660002 | MLX Power Connector Header, 6.35mm Pitch, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 3 Circuits, Nylon 94V-2, Natural (Translucent), Lead-Free | No | No | 3 | 3 | Natural | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 2.016/g | 1 | Vertical | Bag | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole |
| 367660003 | MLX Power Connector Header, 6.35mm Pitch, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 4 Circuits, Nylon 94V-2, Natural (Translucent), Lead-Free | No | No | 4 | 4 | Natural | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | Through Hole | 2.631/g | 1 | Vertical | Bag | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole |
| 432550003 | MLX Power Connector Header, 6.35mm Pitch, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 2 Circuits, Polyester 94V-0, Natural (White), Lead-Free | No | 2 | 2 | White | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 1.568/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 432550011 | MLX Power Connector Header, 6.35mm Pitch, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 3 Circuits, Polyester 94V-0, Natural (White), Lead-Free | No | 3 | 3 | White | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 2.302/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 432550019 | MLX Power Connector Header, 6.35mm Pitch, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 4 Circuits, Polyester 94V-0, Natural (White), Lead-Free | No | 4 | 4 | White | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 2.933/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 1.880µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 432550027 | MLX Power Connector Header, 6.35mm Pitch, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 6 Circuits, Polyester 94V-0, Natural (White), Lead-Free | No | No | 6 | 6 | White | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 4.010/g | 2 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole |
| 432550035 | MLX Power Connector Header, 6.35mm Pitch, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 9 Circuits, Polyester 94V-0, Natural (White), Lead-Free | No | 9 | 9 | White | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 5.688/g | 3 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 432550043 | MLX Power Connector Header, 6.35mm Pitch, Socket Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 12 Circuits, Polyester 94V-0, Natural (White), Lead-Free | No | 12 | 12 | White | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 7.492/g | 3 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 432550059 | MLX Power Connector Header, 6.35mm Pitch, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 2 Circuits, Polyester 94V-0, Natural (White), Lead-Free | No | 2 | 2 | White | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 1.522/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 0.380µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 432550067 | MLX Power Connector Header, 6.35mm Pitch, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 3 Circuits, Polyester 94V-0, Natural (White), Lead-Free | No | 3 | 3 | Natural | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 2.233/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 432550075 | MLX Power Connector Header, 6.35mm Pitch, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 4 Circuits, Polyester 94V-0, Natural (White), Lead-Free | No | 4 | 4 | Natural | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 2.841/g | 1 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole | |
| 432550083 | MLX Power Connector Header, 6.35mm Pitch, Pin Terminals, 2.13mm Contact Diameter, Vertical, with Plastic Polarizing Peg, 6 Circuits, Polyester 94V-0, Natural (White), Lead-Free | No | 6 | 6 | Natural | 50 | No | Male | No | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 3.872/g | 2 | Vertical | Tray | 4.30mm | Yes | Yes | 1.60mm | 6.35mm | 6.35mm | 3.500µm | 3.500µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole |