産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 430610002 | 3.96mm Pitch SPOX Housing, 2 Circuits, Natural | 2 | 2 | Natural | Receptacle | No | No | Yes | Polyester | 0.693/g | 1 | Bag | No | 3.96mm | 3.96mm | Yes | No | 0° to +75°C | |
| 430610003 | 3.96mm Pitch SPOX Housing, 3 Circuits, Natural | 3 | 3 | Natural | Receptacle | No | No | Yes | Polyester | 1.017/g | 1 | Bag | No | 3.96mm | 3.96mm | Yes | No | 0° to +75°C | |
| 430610004 | 3.96mm Pitch SPOX Housing, 4 Circuits, Natural | 4 | 4 | Natural | Receptacle | No | No | Yes | Polyester | 1.341/g | 1 | Bag | No | 3.96mm | 3.96mm | Yes | No | 0° to +75°C | |
| 430610005 | 3.96mm Pitch SPOX Housing, 5 Circuits, Natural | 5 | 5 | Natural | Receptacle | No | No | Yes | Polyester | 1.665/g | 1 | Bag | No | 3.96mm | 3.96mm | Yes | No | 0° to +75°C | |
| 430610006 | 3.96mm Pitch SPOX Housing, 6 Circuits, Natural | 6 | 6 | Natural | Receptacle | No | No | Yes | Polyester | 1.989/g | 1 | Bag | No | 3.96mm | 3.96mm | Yes | No | 0° to +75°C | |
| 430610008 | 3.96mm Pitch SPOX Housing, 8 Circuits, Natural | 8 | 8 | Natural | Receptacle | No | No | Yes | Polyester | 2.637/g | 1 | Bag | No | 3.96mm | 3.96mm | Yes | No | 0° to +75°C | |
| 430610010 | 3.96mm Pitch SPOX Housing, 10 Circuits, Natural | 10 | 10 | Natural | Receptacle | No | No | Yes | Polyester | 3.285/g | 1 | Bag | No | 3.96mm | 3.96mm | Yes | No | 0° to +75°C | |
| 430610012 | 3.96mm Pitch SPOX Housing, 12 Circuits, Natural | 12 | 12 | Natural | Receptacle | No | No | Yes | Polyester | 3.933/g | 1 | Bag | No | 3.96mm | 3.96mm | Yes | No | 0° to +75°C | |
| 430610013 | 3.96mm Pitch SPOX Housing, 2 Circuits, Natural | 2 | 2 | Natural | Receptacle | No | No | Polyester | 0.648/g | 1 | Bag | No | 3.96mm | 3.96mm | No | 0° to +75°C | |||
| 430610016 | 3.96mm Pitch SPOX Housing, 5 Circuits, Natural | 5 | 5 | Natural | Receptacle | No | No | Polyester | 1.620/g | 1 | Bag | No | 3.96mm | 3.96mm | No | 0° to +75°C | |||
| 430610018 | 3.96mm Pitch SPOX Housing, 7 Circuits, Natural | 7 | 7 | Natural | Receptacle | No | No | Polyester | 2.268/g | 1 | Bag | No | 3.96mm | 3.96mm | No | 0° to +75°C | |||
| 430610021 | 3.96mm Pitch SPOX Housing, 10 Circuits, Natural | 10 | 10 | Natural | Receptacle | No | No | Polyester | 3.240/g | 1 | Bag | No | 3.96mm | 3.96mm | No | 0° to +75°C |