産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 428170012 | Mini-Fit Sr. Crimp Terminal, Male, 12-10 AWG, Gold (Au) | Male | High Performance Alloy (HPA) | Gold | Tin | 1.390/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 5.30mm max. | 10, 12 | N/A | |
| 428170032 | Mini-Fit Sr. Crimp Terminal, Male, 8 AWG, Gold (Au) | Male | High Performance Alloy (HPA) | Gold | Tin | 1.377/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 6.60mm max. | 8 | N/A | |
| 428170042 | Mini-Fit Sr. Crimp Terminal, Male, 16-14 AWG, Gold (Au) | Male | High Performance Alloy (HPA) | Gold | Tin | 1.340/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 4.57mm max. | 14, 16 | N/A | |
| 428170112 | Mini-Fit Sr. Crimp Terminal, Male, 12-10 AWG, Gold (Au) | Male | High Performance Alloy (HPA) | Gold | Tin | 1.471/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 5.30mm max. | 10, 12 | N/A | |
| 428170132 | Mini-Fit Sr. Crimp Terminal, Male, 8 AWG, Gold (Au) | Male | High Performance Alloy (HPA) | Gold | Tin | 3.216/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 6.60mm max. | 8 | N/A | |
| 428170141 | Mini-Fit Sr. Crimp Terminal, Male, 16-14 AWG, Tin (Sn) | Male | High Performance Alloy (HPA) | Tin | Tin | 1.370/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 4.57mm max. | 14, 16 | N/A | |
| 428170142 | Mini-Fit Sr. Crimp Terminal, Male, 16-14 AWG, Gold (Au) | Male | High Performance Alloy (HPA) | Gold | Tin | 1.370/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 4.57mm max. | 14, 16 | N/A | |
| 428171014 | Mini-Fit Sr. Crimp Terminal, Male, 12-10 AWG, Silver (Ag) | Male | High Performance Alloy (HPA) | Silver | Tin | 1.395/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 5.30mm max. | 10, 12 | N/A | |
| 428171034 | Mini-Fit Sr. Crimp Terminal, Male, 8 AWG, Silver (Ag) | Male | High Performance Alloy (HPA) | Silver | Tin | 1.389/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 6.60mm max. | 8 | N/A | |
| 428171044 | Mini-Fit Sr. Crimp Terminal, Male, 16-14 AWG, Silver (Ag) | Male | High Performance Alloy (HPA) | Silver | Tin | 1.376/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 4.57mm max. | 14, 16 | N/A | |
| 428171114 | Mini-Fit Sr. Crimp Terminal, Male, 12-10 AWG, Silver (Ag) | Male | High Performance Alloy (HPA) | Silver | Tin | 1.503/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 5.30mm max. | 10, 12 | N/A | |
| 428171134 | Mini-Fit Sr. Crimp Terminal, Male, 8 AWG, Silver (Ag) | No | Male | High Performance Alloy (HPA) | Silver | Tin | 1.587/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 6.60mm max. | 8 | N/A |
| 428171144 | Mini-Fit Sr. Crimp Terminal, Male, 16-14 AWG, Silver (Ag) | Male | High Performance Alloy (HPA) | Silver | Tin | 1.550/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 4.57mm max. | 14, 16 | N/A |