産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 02091615 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 42477, Female, with Tin (Sn) Plated Contact, High Current/Low Engagement Force, 18-14 AWG, Reel | 25 | Female | Brass | Tin | Tin | 0.417/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 3.56mm max. | 14, 16, 18 | N/A |