産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 02081001 | MLX Female Crimp Terminal, 20-14 AWG, Brass, Tin (Sn) Plating, Reel | Female | Brass | Tin | Tin | 0.406/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.30mm | 14, 16, 18, 20 | N/A | |
| 02081002 | MLX Female Crimp Terminal, 20-14 AWG, Brass, Tin (Sn) Plating, Bag | Female | Brass | Tin | Tin | 0.344/g | Bag | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.30mm | 14, 16, 18, 20 | N/A | |
| 02081003 | MLX Female Crimp Terminal, 20-14 AWG, Phosphor Bronze, Tin (Sn) Plating, Reel | Female | Phosphor Bronze | Tin | Tin | 0.359/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.30mm | 14, 16, 18, 20 | N/A | |
| 02081004 | MLX Female Crimp Terminal, 20-14 AWG, Phosphor Bronze, Tin (Sn) Plating, Bag | Female | Phosphor Bronze | Tin | Tin | 0.359/g | Bag | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.30mm | 14, 16, 18, 20 | N/A | |
| 420241017 | MLX Female Crimp Terminal, 20-18 AWG, Brass, Tin (Sn) Plating, Reel | No | Female | Brass | Tin | Tin | 0.691/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.65-2.95mm | 18, 20 | N/A |