産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 09481024 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 2 Circuits | 2 | 2 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 0.723/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole | |
| 09481034 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 3 Circuits | 3 | 3 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 1.038/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole | |
| 09481044 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 4 Circuits | 4 | 4 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 1.359/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole | |
| 09481054 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 5 Circuits | 5 | 5 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 1.688/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole | |
| 09481064 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 6 Circuits | 6 | 6 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 2.028/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole | |
| 09481074 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 7 Circuits | 7 | 7 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 2.345/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole | |
| 09481084 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 8 Circuits | 8 | 8 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 2.691/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole | |
| 09481094 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 9 Circuits | 9 | 9 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 3.012/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole | |
| 09481104 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 10 Circuits | 10 | 10 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 3.347/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole | |
| 09481114 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 11 Circuits | 11 | 11 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 3.688/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole | |
| 09481124 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 12 Circuits | 12 | 12 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 4.000/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole | |
| 09481134 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 13 Circuits | No | 13 | 13 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 4.352/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole |
| 09481144 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 14 Circuits | 14 | 14 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 4.698/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole | |
| 09481154 | KK 396 PC Board Connector, Right-Angle, with Ramp, Phosphor Bronze, 3.68mm Tail Length, 1.52µm Matte Tin (Sn) Plating, 15 Circuits | 15 | 15 | Natural | No | 94V-0 | Female | No | Yes | Phosphor Bronze | Tin | Tin | Polyester | Through Hole | 5.023/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 1.520µm | 1.520µm | Yes | -40° to +105°C | Through Hole | |
| 09483024 | KK 396 PC Board Connector, Bottom Entry, with Ramp, Brass, 3.18mm Tail Length, 0.38µm Gold (Au) Selective Plating, 2 Circuits | 2 | 2 | Natural | No | 94V-0 | Female | No | Yes | Brass | Gold | Tin | Polyester | Through Hole | 0.671/g | 1 | Vertical | Tray | 3.18mm | No | No | 1.57mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | No | -40° to +80°C | Through Hole | |
| 09483025 | KK 396 PC Board Connector, Right-Angle, with Ramp, Brass, 3.68mm Tail Length, 0.38µm Gold (Au) Selective Plating, 2 Circuits | 2 | 2 | Natural | No | 94V-0 | Female | No | Yes | Brass | Gold | Tin | Polyester | Through Hole | 0.705/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | Yes | -40° to +80°C | Through Hole | |
| 09483026 | KK 396 PC Board Connector, Top Entry, with Ramp, Brass, 3.05mm Tail Length, 0.38µm Gold (Au) Selective Plating, 2 Circuits | 2 | 2 | Natural | No | 94V-0 | Female | No | Yes | Brass | Gold | Tin | Polyester | Through Hole | 0.705/g | 1 | Vertical | Tray | 3.05mm | No | No | 1.57mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | No | -40° to +80°C | Through Hole | |
| 09483034 | KK 396 PC Board Connector, Bottom Entry, with Ramp, Brass, 3.18mm Tail Length, 0.38µm Gold (Au) Selective Plating, 3 Circuits | 3 | 3 | Natural | No | 94V-0 | Female | No | Yes | Brass | Gold | Tin | Polyester | Through Hole | 0.960/g | 1 | Vertical | Tray | 3.18mm | No | No | 1.57mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | No | -40° to +80°C | Through Hole | |
| 09483035 | KK 396 PC Board Connector, Right-Angle, with Ramp, Brass, 3.68mm Tail Length, 0.38µm Gold (Au) Selective Plating, 3 Circuits | 3 | 3 | Natural | No | 94V-0 | Female | No | Yes | Brass | Gold | Tin | Polyester | Through Hole | 1.011/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | Yes | -40° to +80°C | Through Hole | |
| 09483036 | KK 396 PC Board Connector, Top Entry, with Ramp, Brass, 3.05mm Tail Length, 0.38µm Gold (Au) Selective Plating, 3 Circuits | 3 | 3 | Natural | No | 94V-0 | Female | No | Yes | Brass | Gold | Tin | Polyester | Through Hole | 1.011/g | 1 | Vertical | Tray | 3.05mm | No | No | 1.57mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | No | -40° to +80°C | Through Hole | |
| 09483044 | KK 396 PC Board Connector, Bottom Entry, with Ramp, Brass, 3.18mm Tail Length, 0.38µm Gold (Au) Selective Plating, 4 Circuits | 4 | 4 | Natural | No | 94V-0 | Female | No | Yes | Brass | Gold | Tin | Polyester | Through Hole | 1.280/g | 1 | Vertical | Tray | 3.18mm | No | No | 1.57mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | No | -40° to +80°C | Through Hole | |
| 09483045 | KK 396 PC Board Connector, Right-Angle, with Ramp, Brass, 3.68mm Tail Length, 0.38µm Gold (Au) Selective Plating, 4 Circuits | 4 | 4 | Natural | No | 94V-0 | Female | No | Yes | Brass | Gold | Tin | Polyester | Through Hole | 1.323/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | Yes | -40° to +80°C | Through Hole | |
| 09483046 | KK 396 PC Board Connector, Top Entry, with Ramp, Brass, 3.05mm Tail Length, 0.38µm Gold (Au) Selective Plating, 4 Circuits | 4 | 4 | Natural | No | 94V-0 | Female | No | Yes | Brass | Gold | Tin | Polyester | Through Hole | 1.323/g | 1 | Vertical | Tray | 3.05mm | No | No | 1.57mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | No | -40° to +80°C | Through Hole | |
| 09483054 | KK 396 PC Board Connector, Bottom Entry, with Ramp, Brass, 3.18mm Tail Length, 0.38µm Gold (Au) Selective Plating, 5 Circuits | 5 | 5 | Natural | No | 94V-0 | Female | No | Yes | Brass | Gold | Tin | Polyester | Through Hole | 1.600/g | 1 | Vertical | Tray | 3.18mm | No | No | 1.57mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | No | -40° to +80°C | Through Hole | |
| 09483055 | KK 396 PC Board Connector, Right-Angle, with Ramp, Brass, 3.68mm Tail Length, 0.38µm Gold (Au) Selective Plating, 5 Circuits | 5 | 5 | Natural | No | 94V-0 | Female | No | Yes | Brass | Gold | Tin | Polyester | Through Hole | 1.643/g | 1 | Right Angle | Tray | 3.68mm | No | Yes | 1.57mm | 3.96mm | 3.96mm | 0.381µm | 2.540µm | Yes | -40° to +80°C | Through Hole |