産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 353130260 | 3.96mm Pitch Header, Vertical, Shrouded, with Positive Lock, 2 Circuits, PA Polyamide (Nylon) 6/6, Glass-filled, Natural | No | 2 | 2 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | Tin | Tin | Nylon | Through Hole | 0.693/g | 1 | Vertical | Bag | 3.40mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 353130360 | 3.96mm Pitch Header, Vertical, Shrouded, with Positive Lock, 3 Circuits, PA Polyamide (Nylon) 6/6, Glass-filled, Natural | No | 3 | 3 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | Tin | Tin | Nylon | Through Hole | 0.937/g | 1 | Vertical | Bag | 3.40mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 353130460 | 3.96mm Pitch Header, Vertical, Shrouded, with Positive Lock, 4 Circuits, PA Polyamide (Nylon) 6/6, Glass-filled, Natural | No | 4 | 4 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | Tin | Tin | Nylon | Through Hole | 1.193/g | 1 | Vertical | Bag | 3.40mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partially Shrouded | No | -40° to +105°C | Through Hole | |
| 353130660 | 3.96mm Pitch Header, Vertical, Shrouded, with Positive Lock, 6 Circuits, PA Polyamide (Nylon) 6/6, Glass-filled, Natural | No | 6 | 6 | Natural | 30 | No | 94V-0 | Male | No | No | No | Yes | Tin | Tin | Nylon | Through Hole | 1.726/g | 1 | Vertical | Bag | 3.40mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partially Shrouded | No | -40° to +105°C | Through Hole |