産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 350449102 | 2.00mm Pitch, Board-in Crimp Terminal, Male, Vertical, Brass Pre-Plated Tin, 28-24 AWG, Reel | Male | Brass | Tin | Tin | 0.033/g | Reel | 0.889µm | 0.889µm | Crimp or Compression | 1.50mm max. | 24, 26, 28 | N/A | |
| 350449104 | 2.50mm Pitch, Board-in Crimp Terminal, Male, Vertical, Brass Pre-Plated Tin, 28-22 AWG, Reel | Male | Brass | Tin | Tin | 0.030/g | Reel | 0.889µm | 0.889µm | Crimp or Compression | 1.90mm max. | 22, 24, 26, 28 | N/A | |
| 350449902 | 2.00mm Pitch, Board-in Crimp Terminal, Male, Vertical, Brass Pre-Plated Tin, 24-22 AWG, Reel | No | Male | Brass | Tin | Tin | 0.059/g | Reel | 0.889µm | 0.889µm | Crimp or Compression | 1.50mm max. | 22, 24 | N/A |