産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 348992010 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 2 Circuit, Yellow SIR Housing (T3-V2-S2 - 125°C on-engine vibration), Wire Dress Cover Interface Option 1, Key A | 2 | Yellow | Plug | No | Yes | Yes | SPS/Nylon | 3.550/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 348992070 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 2 Circuit, Yellow SIR Housing (T3-V2-S2 - 125°C on-engine vibration), Wire Dress Cover Interface Option 2, Key A | 2 | Yellow | Plug | No | Yes | Yes | SPS/Nylon | 3.510/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 348992080 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 2 Circuit, Black Housing (T3-V2-S3), Backshell Interface Option 2, Key A | 2 | Black | Plug | No | Yes | Yes | SPS/Nylon | 3.270/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 348992081 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 2 Circuit, Light Gray Housing (T3-V2-S3), Backshell Interface Option 2, Key B | 2 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 3.270/g | 1 | Bag | No | 4.00mm | 4.00mm | B | Yes | -40° to +125°C | |
| 348992082 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 2 Circuit, Dark Gray Housing (T3-V2-S3), Backshell Interface Option 2, Key C | 2 | Gray (Dark) | Plug | No | Yes | Yes | SPS/Nylon | 3.270/g | 1 | Bag | No | 4.00mm | 4.00mm | C | Yes | -40° to +125°C | |
| 348993070 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 3 Circuit, Yellow SIR Housing (T3-V2-S2 - 125°C on-engine vibration), Wire Dress Cover Interface Option 2, Key A | 3 | Yellow | Plug | No | Yes | Yes | SPS/Nylon | 4.340/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 348993080 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 3 Circuit, Black Housing (T3-V2-S3), Backshell Interface Option 2, Key A | 3 | Black | Plug | No | Yes | Yes | SPS/Nylon | 4.180/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 348993110 | MXP120 Sealed Male Blade Connector with 11.00mm Clip-Slot, 3 Circuit, Yellow SIR Housing (T3-V2-S2 - 125°C on-engine vibration), Wire Dress Cover Interface Option 2, Key A | No | 3 | Yellow | Plug | No | Yes | Yes | SPS/Nylon | 4.210/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C |
| 348993120 | MXP120 Sealed Male Blade Connector with 11.00mm Clip-Slot, 3 Circuit, Black Housing (T3-V2-S3), Backshell Interface Option 2, Key A | 3 | Black | Plug | No | Yes | Yes | SPS/Nylon | 4.100/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 348994075 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 4 Circuit, Yellow SIR Housing (T3-V2-S2 - 125°C on-engine vibration), Wire Dress Cover Interface Option 2, Key F | 4 | Yellow | Plug | No | Yes | Yes | SPS/Nylon | 5.940/g | 1 | Bag | No | 4.00mm | 4.00mm | F | Yes | -40° to +125°C | |
| 348994080 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 4 Circuit, Black Housing (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Backshell Interface Option 2, Key A | 4 | Black | Plug | No | Yes | Yes | SPS/Nylon | 5.520/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 348994081 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 4 Circuit, Stone Gray Housing (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Backshell Interface Option 2, Key B | 4 | Stone Gray | Plug | No | Yes | Yes | SPS/Nylon | 5.550/g | 1 | Bag | No | 4.00mm | 4.00mm | B | Yes | -40° to +125°C | |
| 348994082 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 4 Circuit, Dark Gray Housing (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Backshell Interface Option 2, Key C | 4 | Gray (Dark) | Plug | No | Yes | Yes | SPS/Nylon | 5.440/g | 1 | Bag | No | 4.00mm | 4.00mm | C | Yes | -40° to +125°C | |
| 348994083 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 4 Circuit, Light Gray Housing (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Backshell Interface Option 2, Key D | 4 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 5.560/g | 1 | Bag | No | 4.00mm | 4.00mm | D | Yes | -40° to +125°C | |
| 348994085 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 4 Circuit, Black Housing (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Backshell Interface Option 2, Key F | 4 | Black | Plug | No | Yes | Yes | SPS/Nylon | 5.480/g | 1 | Bag | No | 4.00mm | 4.00mm | F | Yes | -40° to +125°C | |
| 348996090 | MXP120 Sealed Male Blade Connector with 7.00mm Clip-Slot, 6 Circuit, Black Housing (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Backshell Interface Option 2, Key A | 6 | Black | Plug | No | Yes | Yes | SPS/Nylon | 7.150/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 348996120 | MXP120 Sealed Male Blade Connector with 11.00mm Clip-Slot, 6 Circuit, Black Housing (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Backshell Interface Option 2, Key A | 6 | Black | Plug | No | Yes | Yes | SPS/Nylon | 7.190/g | 1 | Bag | No | 4.00mm | 4.00mm | A | Yes | -40° to +125°C | |
| 348996121 | MXP120 Sealed Male Blade Connector with 11.00mm Clip-Slot, 6 Circuit, Light Gray Housing (T3-V2-S3 with Backshell, T3-V2-S2 without Backshell), Backshell Interface Option 2, Key B | 6 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 7.190/g | 1 | Bag | No | 4.00mm | 4.00mm | B | Yes | -40° to +125°C |