産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 348300801 | MX150 2x4 Dual Row Right-Angle Header, 8 Circuits, Keying Option A, Black, Solder Tail | No | No | 8 | 8 | Black | 10 | No | No | No | Yes | Yes | Copper Alloy | Tin | Tin | Polybutylene Terephthalate (PBT) | 12.622/g | 2 | Right Angle | Tray | 1.60mm | 3.50mm | -40° to +125°C | Through Hole - Compliant Pin |
| 348300804 | MX150 2x4 Dual Row Right-Angle Header, 8 Circuits, Keying Option D, Black, Solder Tail | No | 8 | 8 | Black | 10 | No | No | No | Yes | Yes | Copper Alloy | Tin | Tin | Polybutylene Terephthalate (PBT) | 12.622/g | 2 | Right Angle | Tray | 1.60mm | 3.50mm | -40° to +125°C | Through Hole - Compliant Pin | |
| 348302001 | MX150 2x10 Dual Row Right-Angle Header, 20 Circuits, Keying Option A, Black, Solder Tail | No | No | 20 | 20 | Black | 10 | No | No | No | Yes | Yes | Copper Alloy | Tin | Tin | Polybutylene Terephthalate (PBT) | 22.620/g | 2 | Right Angle | Tray | 1.60mm | 3.50mm | -40° to +125°C | Through Hole - Compliant Pin |
| 348302004 | MX150 2x10 Dual Row Right-Angle Header, 20 Circuits, Keying Option D, Black, Solder Tail | No | 20 | 20 | Black | 10 | No | No | No | Yes | Yes | Copper Alloy | Tin | Tin | Polybutylene Terephthalate (PBT) | 22.927/g | 2 | Right Angle | Tray | 1.60mm | 3.50mm | -40° to +125°C | Through Hole - Compliant Pin |