産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 348240124 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Non-Bridged, 12 Circuits, Polarization Option A, Black | No | 12 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.469/g | 2 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 348240125 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Non-Bridged, 12 Circuits, Polarization Option B, Gray | No | 12 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.469/g | 2 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 348240126 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Non-Bridged, 12 Circuits, Polarization Option C, Dark Gray | No | 12 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.469/g | 2 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 348240164 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Non-Bridged, 16 Circuits, EcoPaXX Resin, Polarization Option A, Black | No | 16 | Black | Receptacle | No | Yes | Yes | Nylon | 1.756/g | 2 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 348240165 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Non-Bridged, 16 Circuits, EcoPaXX Resin, Polarization Option B, Gray | No | 16 | Gray | Receptacle | No | Yes | Yes | Nylon | 1.767/g | 2 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 348240166 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Non-Bridged, 16 Circuits, EcoPaXX Resin, Polarization Option C, Dark Gray | No | 16 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 1.773/g | 2 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 348240204 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Non-Bridged, 20 Circuits, EcoPaXX Resin, Polarization Option A, Black | No | 20 | Black | Receptacle | No | Yes | Yes | Nylon | 2.069/g | 2 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 348240205 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Non-Bridged, 20 Circuits, EcoPaXX Resin, Polarization Option B, Gray | No | 20 | Gray | Receptacle | No | Yes | Yes | Nylon | 2.027/g | 2 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 348240206 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Non-Bridged, 20 Circuits, EcoPaXX Resin, Polarization Option C, Dark Gray | No | 20 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 2.030/g | 2 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 348240244 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Non-Bridged, 24 Circuits, EcoPaXX Resin, Polarization Option A, Black | No | 24 | Black | Receptacle | No | Yes | Yes | Nylon | 2.357/g | 2 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 348240245 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Non-Bridged, 24 Circuits, EcoPaXX Resin, Polarization Option B, Gray | No | 24 | Gray | Receptacle | No | Yes | Yes | Nylon | 2.339/g | 2 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 348240246 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Non-Bridged, 24 Circuits, EcoPaXX Resin, Polarization Option C, Dark Gray | No | 24 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 2.287/g | 2 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 348241124 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, 12 Circuits, Polarization Option A, Black | No | 12 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.470/g | 2 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 348241125 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, 12 Circuits, Polarization Option B, Gray | No | 12 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.470/g | 2 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 348241126 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, 12 Circuits, Polarization Option C, Dark Gray | No | 12 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.470/g | 2 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 348241164 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, 16 Circuits, EcoPaXX Resin, Polarization Option A, Black | No | 16 | Black | Receptacle | No | Yes | Yes | Nylon | 1.773/g | 2 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 348241165 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, 16 Circuits, EcoPaXX Resin, Polarization Option B, Gray | No | 16 | Gray | Receptacle | No | Yes | Yes | Nylon | 1.818/g | 2 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 348241166 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, 16 Circuits, EcoPaXX Resin, Polarization Option C, Dark Gray | No | 16 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 1.770/g | 2 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 348241204 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, 20 Circuits, EcoPaXX Resin, Polarization Option A, Black | No | 20 | Black | Receptacle | No | Yes | Yes | Nylon | 2.045/g | 2 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 348241205 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, 20 Circuits, EcoPaXX Resin, Polarization Option B, Gray | No | 20 | Gray | Receptacle | No | Yes | Yes | Nylon | 2.118/g | 2 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 348241206 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, 20 Circuits, EcoPaXX Resin, Polarization Option C, Dark Gray | No | 20 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 2.123/g | 2 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 348241244 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, 24 Circuits, EcoPaXX Resin, Polarization Option A, Black | No | 24 | Black | Receptacle | No | Yes | Yes | Nylon | 2.337/g | 2 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 348241245 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, 24 Circuits, EcoPaXX Resin, Polarization Option B, Gray | No | 24 | Gray | Receptacle | No | Yes | Yes | Nylon | 2.311/g | 2 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 348241246 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, 24 Circuits, EcoPaXX Resin, Polarization Option C, Dark Gray | No | 24 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 2.333/g | 2 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 348242164 | PROPOSED REPLACEMENT: MINI50 GEN II UNSEALED RECEPTACLES (206523 SERIES); Mini50 Unsealed Receptacle, Dual Row, Bridged, with CPA, 16 Circuits, EcoPaXX Resin, Polarization Option A, Black | No | 16 | Black | Receptacle | No | Yes | Yes | Nylon | 1.900/g | 2 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |